(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cap for DCA Bayonet Connector

Cap for DCA Bayonet Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,075,077VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

This is a DCA bayonet connector waterproof cap.

DCA Series A Type

Waterproof metal cap (For plug)

Drawing

Drawing

Shell
Size
⌀A±0.3
⌀B +0.3
0
CL or above
14S26.54.324.5120
1832.54.332.5135
2036.04.732.5150
2239.04.732.5150
2442.54.732.5150
2848.54.732.5210
3255.05.532.5210
3661.55.532.5210

Waterproof metal cap (For receptacle)

Drawing

Drawing

Shell
Size
⌀A±0.3
⌀B +0.3
0
CL or above
14S29.24.32.3110
1836.54.32.54120
2039.94.32.54135
2243.14.32.54135
2446.64.32.54135
2853.45.52.54180
3260.05.52.54180
3665.05.52.54180

Box Receptacle

Drawing

Drawing

Drawing
Shell
Size

⌀A 0
-0.12
B±0.5C±0.5D±0.5E screw□F ±0.12□G ±0.54-⌀H
1830.84.019.234.71-20UNEF-2A26.9934.923.3
2034.24.019.235.21 1/8-18UNEF-2A29.3738.103.3
2237.44.019.235.51 1/4-18UNEF-2A31.7541.273.3
2440.94.020.838.01 3/8-18UNEF-2A34.9344.453.8
2846.74.020.837.71 5/8-18UNEF-2A39.6750.803.8
3253.44.022.438.01 7/8-18UNS-2A44.4556.904.5
3659.64.022.438.52 1/8-16UN-2A49.2263.504.5

Straight plug

Drawing

Drawing

Shell
Size

⌀A 0
-0.12
B±0.5C screw
1836.5(58.5)1-20UNEF-2A
2039.9(62.4)1 3/16-18UNEF-2A
2243.1(62.7)1 3/16-18UNEF-2A
2446.6(69.5)1 7/16-18UNEF-2A
2853.4(74.0)1 7/16-18UNEF-2A
3259.7(79.7)1 3/4-18UNS-2A
3666.0(83.8)2-18UNS-2A
Part Number
DCAPC-14S-D
DCAPC-18-D
DCAPC-20-D
DCAPC-22-D
DCAPC-24-D
DCAPC-28-D
DCAPC-32-D
DCARC-14S-D
DCARC-18-D
DCARC-22-D
DCARC-24-D
DCARC-28-D
DCARC-32-D
DCARC-36-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Shell Size

1,109,322 VND

1 Piece(s) 4 Day(s) or more 10For Plug14S

1,263,950 VND

1 Piece(s) 4 Day(s) or more 10For Plug18

1,220,081 VND

1 Piece(s) 4 Day(s) or more 10For Plug20

1,314,039 VND

1 Piece(s) 8 Day(s) or more 10For Plug22

1,304,953 VND

1 Piece(s) 4 Day(s) or more 10For Plug24

1,434,479 VND

1 Piece(s) 8 Day(s) or more 10For Plug28

1,588,707 VND

1 Piece(s) 8 Day(s) or more 10For Plug32

1,075,077 VND

1 Piece(s) 4 Day(s) or more -For panel mount14S

1,089,433 VND

1 Piece(s) 4 Day(s) or more 10For panel mount18

1,250,049 VND

1 Piece(s) 4 Day(s) or more -For panel mount22

1,192,514 VND

1 Piece(s) 4 Day(s) or more -For panel mount24

1,425,021 VND

1 Piece(s) 8 Day(s) or more -For panel mount28

1,445,692 VND

1 Piece(s) 4 Day(s) or more -For panel mount32

1,469,888 VND

1 Piece(s) 8 Day(s) or more -For panel mount36

Loading...Tải…

  1. 1