(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HDMI cable

HDMI cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      508,681VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable for connecting standard HDMI devices together.

Part Number
KM-HD20-07H
KM-HD20-10
KM-HD20-10DBK
KM-HD20-10H
KM-HD20-15DBK
KM-HD20-20
KM-HD20-20DBK
KM-HD20-20H
KM-HD20-30H
KM-HD20-50
KM-HD20-50HK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(m)
Finished outer diameter
(mm)
Cable standard Features

508,681 VND

1 Piece(s) 6 Day(s) or more 0.755.7UL20276High-speed support

959,846 VND

1 Piece(s) 6 Day(s) or more 16.2UL20855Halogen free eco-type

580,383 VND

1 Piece(s) 6 Day(s) or more 16UL20276Ethernet compatible high-speed

585,576 VND

1 Piece(s) 6 Day(s) or more 15.7UL20276High-speed support

640,145 VND

1 Piece(s) 6 Day(s) or more 1.56UL20276Ethernet compatible high-speed

1,145,566 VND

1 Piece(s) 6 Day(s) or more 26.2UL20855Halogen free eco-type

793,535 VND

1 Piece(s) 6 Day(s) or more 26UL20276Ethernet compatible high-speed

771,635 VND

1 Piece(s) 12 Day(s) or more 25.7UL20276High-speed support

903,111 VND

1 Piece(s) 6 Day(s) or more 35.7UL20276High-speed support

1,653,735 VND

1 Piece(s) 6 Day(s) or more 56.8UL20855Halogen free eco-type

1,091,400 VND

1 Piece(s) 6 Day(s) or more 56.5UL20276High-speed support

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Cable Connector type CN1 HDMI A male Connector type CN2 HDMI A male
CN1 connector direction Straight CN2 connector direction Straight Color Black