(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JM Series Cap

JM Series Cap

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • JM Series Cap
  • JM Series Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      133,778VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cap for JM series connector.
[Features]
·Comes with a chain to prevent falling.
[Applications]
・ It covers the connector joints to prevent dust, foreign objects, etc., from entering.

 
Part Number
JMPC13
JMPC16
JMPC21
JMPC25
JMRC13
JMRC16
JMRC21
JMRC25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Shell Size

141,745 VND

1 Piece(s) 4 Day(s) or more 10For Plug13

207,216 VND

1 Piece(s) 4 Day(s) or more 10For Plug16

158,359 VND

1 Piece(s) 4 Day(s) or more 10For Plug21

177,601 VND

1 Piece(s) 4 Day(s) or more 10For Plug25

133,778 VND

1 Piece(s) 4 Day(s) or more 10For receptacle13

138,851 VND

1 Piece(s) 4 Day(s) or more 10For receptacle16

153,696 VND

1 Piece(s) 4 Day(s) or more 10For receptacle21

165,650 VND

1 Piece(s) 4 Day(s) or more 10For receptacle25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Supported models and series JM series Material Aluminum alloy/zinc plating (trivalent chromate treatment) Color Black