(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
D/MS A/B Series Cap with Chain

D/MS A/B Series Cap with Chain

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • D/MS A/B Series Cap with Chain
  • D/MS A/B Series Cap with Chain
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      223,473VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- The cap and chain protects the connector's binding from dirt or foreign substances, preventing connection interference.
- The receptacle cap (D/MS25043) includes a drip-proof gasket.

* Image for illustrative purposes only. Refer to the catalog for details.

 
Part Number
D/MS25042-10D
D/MS25042-12D
D/MS25042-14D
D/MS25042-16D
D/MS25042-18D
D/MS25042-20D
D/MS25042-22D
D/MS25042-24D
D/MS25042-28D
D/MS25042-32D
D/MS25042-36D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShell Size

223,473 VND

1 Piece(s) 4 Day(s) or more 1010SL

295,276 VND

1 Piece(s) 4 Day(s) or more 1012S

305,968 VND

1 Piece(s) 4 Day(s) or more 1014S

317,921 VND

1 Piece(s) 6 Day(s) or more 1016S/16

428,181 VND

1 Piece(s) 4 Day(s) or more 1018

362,750 VND

1 Piece(s) 4 Day(s) or more 1020

377,283 VND

1 Piece(s) 6 Day(s) or more 1022

401,588 VND

1 Piece(s) 4 Day(s) or more 1024

397,603 VND

1 Piece(s) 6 Day(s) or more 1028

469,316 VND

1 Piece(s) 4 Day(s) or more 1032

560,951 VND

1 Piece(s) 4 Day(s) or more 1036

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications For Plug Supported models and series D/MS A/B series