(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CE01 Series Cap

CE01 Series Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      588,841VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cap for CE01 series connector.
[Features]
You can choose between a rubber cap and a waterproof metal cap.
[Applications]
It covers the connector joints to prevent dust, foreign objects, etc., from entering.

 
Part Number
CE01RC-18-D
CE01RC-20-D
CE01RC-28-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShell Size

588,841 VND

1 Piece(s) 4 Day(s) or more 1018

740,381 VND

1 Piece(s) 4 Day(s) or more 1020

1,076,077 VND

1 Piece(s) 4 Day(s) or more 1028

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications For receptacle Supported models and series CE01 series Material Aluminum alloy (trivalent chromate treatment)
Color Black