(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
57 Series - Dust Caps

57 Series - Dust Caps

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • 57 Series - Dust Caps
  • 57 Series - Dust Caps
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      37,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

57 series dust caps.

[Features]
• Made of polyethylene (PE) resin in two colors: blue for the plug and red for the receptacle.

 
Part Number
57-14P
57-14S
57-24P
57-24S
57-36P
57-36S
57-50P
57-50S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFeatures Color Number Of Cores
(Core)
Note

50,491 VND

4 Piece(s) 4 Day(s) or more 10For PlugBlue14Can be used for 10 type (plug for inside equipment), 30 type (plug for interface)

37,250 VND

4 Piece(s) 4 Day(s) or more 10For receptacleRed14Can be used for 20 type (receptacle for inside equipment), 40 type (receptacle for interface), 60 type (cable receptacle for relay)

37,413 VND

4 Piece(s) 4 Day(s) or more 10For PlugBlue24Can be used for 10 type (plug for inside equipment), 30 type (plug for interface)

37,413 VND

4 Piece(s) 4 Day(s) or more 10For receptacleRed24Can be used for 20 type (receptacle for inside equipment), 40 type (receptacle for interface), 60 type (cable receptacle for relay)

53,491 VND

4 Piece(s) 4 Day(s) or more 10For PlugBlue36Can be used for 10 type (plug for inside equipment), 30 type (plug for interface)

38,608 VND

4 Piece(s) 4 Day(s) or more 10For receptacleRed36Can be used for 20 type (receptacle for inside equipment), 40 type (receptacle for interface), 60 type (cable receptacle for relay)

53,491 VND

4 Piece(s) 4 Day(s) or more 10For PlugBlue50-

38,720 VND

4 Piece(s) 4 Day(s) or more 10For receptacleRed50Can be used for 20 type (receptacle for inside equipment), 40 type (receptacle for interface), 60 type (cable receptacle for relay)

Loading...Tải…

  1. 1