(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
17JE Series Dust Cover

17JE Series Dust Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      34,971VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

17 series (Dsub type) dust cover.
[Features]
·There are four types of covers: 9-core, 15-core, 25-core, and 37-core.
·Colors include red (for sockets), blue (for pins), and natural colors.
[Applications]
·Used as an interface for equipment, etc.

 
Part Number
17-09PN
17-09SN
17-15SN
17-25SN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFeatures Number Of Cores
(Core)

37,760 VND

10 Piece(s) 4 Day(s) or more 10For pin connector9

37,760 VND

4 Piece(s) 4 Day(s) or more 10For socket connector9

38,158 VND

10 Piece(s) 4 Day(s) or more 10For socket connector15

34,971 VND

4 Piece(s) 4 Day(s) or more 10For socket connector25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Natural Color