(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This small, waterproof round connector allows single-action coupling using the push on / turn off method.
Part Number |
---|
CM10-AP2S-M(D6) |
CM10-AP10S-S(D6) |
CM10-CR10P-S |
CM10-R2P(D3)-01 |
CM10-SP10S-S(D6) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable pin/contact | Number Of Pins | Wire connection method | Connection direction | Product Category | Conforming cable outer diameter (φ) | Conforming Wire | Contact Note | Note | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
662,643 VND | 1 Piece(s) | 4 Day(s) or more | Female (socket) | 2 | Solder/crimp | Angle | Plug | 6.0 to 9.0 | Crimp: AWG16 to 20/Solder:AWG20 or less | Sold Separately | When mated, it is IP67 | CM10-R2P (D3)-01 [Box receptacle] | CM10-CR2P-S [Cable receptacle] | CM10-CR2P-M [Cable receptacle] | CM10-CR2P-L [Cable receptacle] | - | - | ||
902,215 VND | 1 Piece(s) | 12 Day(s) or more | Female (socket) | 10 | Solder/crimp | Angle | Plug | 4.0–6.0 | Crimp: AWG20 to 28/Solder:AWG20 or less | Sold Separately | When mated, it is IP67 | CM10-R10P (D3)-01 [Box receptacle] | CM10-CR10P-S [Cable receptacle] | CM10-CR10P-M [Cable receptacle] | CM10-CR10P-L [Cable receptacle] | - | - | ||
1,436,770 VND | 1 Piece(s) | 7 Day(s) or more | Male (plug) | 10 | Solder | Straight | Cable Receptacle | 4.0–6.0 | Solder: AWG20 or less | Attachment | The No. 10 contact is connected to the shell by grounding lugs. | CM10-SP10S-S (D6) [Straight plug] | CM10-SP10S-M (D6) [Straight plug] | CM10-SP10S-L (D6) [Straight plug] | CM10-AP10S-S (D6) [Angle plug] | CM10-AP10S-M (D6) [Angle plug] | CM10-AP10S-L (D6) [Angle plug] | ||
591,905 VND | 1 Piece(s) | 4 Day(s) or more | Male (plug) | 2 | Solder | Straight | Receptacle | - | Solder: AWG20 or less | Attachment | The unit has a waterproof structure | CM10-SP2S-S (D6) [Straight plug] | CM10-SP2S-M (D6) [Straight plug] | CM10-SP2S-L (D6) [Straight plug] | CM10-AP2S-S (D6) [Angle plug] | CM10-AP2S-M (D6) [Angle plug] | CM10-AP2S-L (D6) [Angle plug] | ||
796,961 VND | 1 Piece(s) | 4 Day(s) or more | Female (socket) | 10 | Solder/crimp | Straight | Plug | 4.0–6.0 | Crimp: AWG20 to 28/Solder:AWG20 or less | Sold Separately | When mated, it is IP67 | CM10-R10P (D3)-01 [Box receptacle] | CM10-CR10P-S [Cable receptacle] | CM10-CR10P-M [Cable receptacle] | CM10-CR10P-L [Cable receptacle] | - | - |
Loading...Tải…
Connector Shape | Round | Connector series initials | A/B/C | A/B/C | CM10 |
---|---|---|---|---|---|
Application | Cable to cable | Allowable Current(A) | 3 | Allowable Voltage(V) | 200 |
Protection function (environmentally resistant) | IP67 | Representative Standard | UL | Locking Method | Push-on |
Shell (material/treatment) | Zinc alloy/nickel plating | Contact (material/treatment) | Copper alloy/gold plated |