(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power Supply 10~96W Ultra Slim DIN Rail Power, MDR Series (Part Number)

Power Supply 10~96W Ultra Slim DIN Rail Power, MDR Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      624,900VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taiwan Meanwell Corp. is the world's third largest sales scale standard power supply manufacturer
The optimum capacity for auxiliary power supplies for relays and sensors in the control panel, the DIN rail type (35 mm: DIN rail attachable)

Features

• Universal full range input : 85~264 V AC
 Class Ⅰ power unit
• DIN Rail:TS-35/7.5 or TS-35/15
• Cooling by free air convection
• Protections: Short Circuit/Overload / Over Voltage
• Built-in active PFC and o ver temp. protection(MDR-100)
 Div 2 Haz ardous Locations T4(MDR-40/60)
• No load power consumption <0.75~1W
• DC OK signal output(MDR-10/20)
• DC OK r elay contact(MDR-40~100)
• DC output voltage adjustable(MDR-20~100)
• LED indicator for power on
Part Number
MDR-10-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Rated output current 2 for DC 12 V
(A)
Rated output current 3 for DC 5 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards

701,370 VND

1 Piece(s) 4 Day(s) or more 10DC12V0.84CE / UL / CUL / TUV22.5 ~ 9022.5 ~ 900.84-85~264VAC; 120~370VDCCold start, 35A at 115VAC, 70A at 230VACFixed81%>105% hiccup mode, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape DIN rail direct attachment Single/multi Single Input Voltage AC/DC
Input/output terminal shape European format Dimension depth(mm) 100

Please check the type/dimensions/specifications of the part MDR-10-12 in the Power Supply 10~96W Ultra Slim DIN Rail Power, MDR Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDR-10-12 trong chuỗi Power Supply 10~96W Ultra Slim DIN Rail Power, MDR Series.

Products like this...

Part Number
MDR-10-5
MDR-100-12
MDR-20-12
MDR-20-5
MDR-40-12
MDR-40-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Rated output current 2 for DC 12 V
(A)
Rated output current 3 for DC 5 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards

701,370 VND

1 Piece(s) 4 Day(s) or more 10DC5V2UL / CE / TUV / CUL22.5 ~ 9022.5 ~ 90-285~264VAC; 120~370VDCCold start, 35A at 115VAC, 70A at 230VACFixed77%>105% hiccup mode, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

1,324,788 VND

1 Piece(s) 4 Day(s) or more 100DC12V7.5UL / CE / TUV / CUL55 ~ 9055 ~ 907.5-85~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage83%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-10~+60°CUL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

624,900 VND

1 Piece(s) 4 Day(s) or more 20DC12V1.67UL / CE / TUV / CUL22.5 ~ 9022.5 ~ 901.67-85~264VAC; 120~370VDCCold start, 20A at 115VAC, 40A at 230VAC±10% rated output voltage80%105%~160% constant current limiting, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

624,900 VND

1 Piece(s) 4 Day(s) or more 20DC5V3UL / CE / TUV / CUL22.5 ~ 9022.5 ~ 90-385~264VAC; 120~370VDCCold start, 20A at 115VAC, 40A at 230VAC±10% rated output voltage76%105%~160% constant current limiting, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

749,880 VND

1 Piece(s) 4 Day(s) or more 40DC12V3.33UL / CE / TUV / CUL40 ~ 9040 ~ 903.33-85~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage86%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

749,880 VND

1 Piece(s) 4 Day(s) or more 40DC5V6CE / TUV / CUL9040-6----------