(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3MTM 2.0-mm Pitch I/O Connector, Wire-Mount Receptacle

3M<sup>TM</sup> 2.0-mm Pitch I/O Connector, Wire-Mount Receptacle
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      97,123VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rectangular connector with a unique contact shape that takes into consideration soldering workability.
[Features]
・ 2.0-mm pitch 6-pole connector for connecting cables in industrial equipment
・ Both large diameter cable connection and space saving are achieved
・ EMI/ESD countermeasure product
・ Compatible with various servo encoder connections
・ Compatible with a wide range of cable sizes from #16 to #28 AWG
・ Achieves improved work efficiency and quality stability by product design that takes cable connection work into consideration

Part Number
3E206-0100 KV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

97,123 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials G/H/I G/H/I IEEE1394
Number 3E Applicable pin/contact Female (socket) Number Of Pins 6
Application Cable Connection Allowable Current(A) 1 Allowable Voltage(V) AC150/DC200
Connection direction Straight Specifications IEEE1394 standard compatible Features EMI/ESD-compatible product
Plating specification (contact) Mating: nickel underlay, gold Plating specification (other than contact) Soldered part: Gold flash Conforming wire size(AWG) 16 to 28
Conforming cable outer diameter(mm) Cable finishing: φ5.4 to 7.5/insulation cable: φ1.2 MAX. Body color Black Note AWG16 to 22 cables are compatible only with 2 pins per 1 connector

Please check the type/dimensions/specifications of the part 3E206-0100 KV in the 3MTM 2.0-mm Pitch I/O Connector, Wire-Mount Receptacle series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 3E206-0100 KV trong chuỗi 3MTM 2.0-mm Pitch I/O Connector, Wire-Mount Receptacle.