(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3MTM Camera Link Board Mount Connectors, Jack Socket Screw

3M<sup>TM</sup> Camera Link Board Mount Connectors, Jack Socket Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      78,076VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Camera link standard compliant product, jack socket screw.
[Features]
・ Supports Camera Link, an interface standard between CCD cameras and frame grabbers
・ Supports circuit board design with various connectors that can support various mounting forms
・ Jack socket screw provides secure panel fixation and secure mating with cable connectors

 
Part Number
3341-31J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

78,076 VND

2 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Connector Fastener Color Silver Product Category Jack socket screw
Specifications For panel mount (1 to 2 mm)

Please check the type/dimensions/specifications of the part 3341-31J in the 3MTM Camera Link Board Mount Connectors, Jack Socket Screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 3341-31J trong chuỗi 3MTM Camera Link Board Mount Connectors, Jack Socket Screw.