(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Fully-molded push button switches with excellent inrush characteristics.
[Features]
· Case uses flame retardant material.
· The case and housing use flame retardant UL94V-0 material for excellent arc dissipation, insulation, and self-extinguishing characteristics.
· The dust-proof cover removes all openings, keeping dust from reaching the contact mechanism and boosting contact reliability.
· A forced-open mechanism provides excellent weld resistance.
· Epoxy adhesive on terminals prevents flux intrusion and connector rattle, further improving contact stability.
· Snap-in panel installation cuts on mounting time.
· A microswitch mechanism provides sure switching and a light feel.
· Terminals can handle both solder and tab (#187) types.
· If using tab terminals (#110), please use JIS C2809 compatible flat contact terminals (receptacle with a compatible tab plate thickness of 0.8 mm).
Mounting Hole | 28 x 21.2 | Shape | Square | Type | Non-illumination type push-button |
---|---|---|---|---|---|
Push button operation | Lock type | Contact Configuration | 2a | Terminal shape | Solder terminal/tab terminal |
Guard included | NA | Dimension depth(mm) | 49.2 | Dimension width(mm) | 31 |
Dimension vertical(mm) | 24 | Sales Operation | Switch main unit only | Rated | 16A 125V AC/16A 250V AC |
Circuit/ number of electrodes | 2-pole single throw | Operating function | OFF-ON | Operating part shape | Plunger type |
Operating part specifications | Button (JP-A) non-mountable | Housing specifications | Flat Type | Special notes | Rating category: Conforms to TV-8 |
Standard/Certified Product | × |
Please check the type/dimensions/specifications of the part JP-L26PBK in the Push-button Switch, JP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JP-L26PBK trong chuỗi Push-button Switch, JP Series.