(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Waterproof Short-Body Illuminated, YB Series (Part Number)

Waterproof Short-Body Illuminated, YB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      300,763VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· IEC60529 IP65 compliant panel-sealed types included in this line of short-bodied illuminated push button switches

Part Number
YB-16SKS1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Sales Operation Rated Number of Poles Function Operation Panel mounting system Contact part specifications Illumination element type Illumination element rated Illumination element color Plate color

320,075 VND

1 Piece(s) 6 Day(s) or more Square[Alternate] Lock type-1c32.6NA18Switch main unit only3A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-ONScrew mount typeSilver ContactNANANANA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø16 Type Illumination push-button Terminal shape Solder terminal/tab terminal
Guard included NA Dimension vertical(mm) 18 Filter color NA
Main Unit Color Black Note If using tab terminals (#110), please use JIS C2809 compatible flat connection terminals (receptacle with a compatible tab plate thickness of 0.5 mm).

Please check the type/dimensions/specifications of the part YB-16SKS1 in the Waterproof Short-Body Illuminated, YB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần YB-16SKS1 trong chuỗi Waterproof Short-Body Illuminated, YB Series.

Products like this...

Part Number
YB-15WCKG4
YB-15WRKG4
YB-16MKG4-41MDMS
YB-16SKS1-59WEBS
YB-16WCKS1
YB-16WCKS1-42MDNS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Sales Operation Rated Number of Poles Function Operation Panel mounting system Contact part specifications Illumination element type Illumination element rated Illumination element color Plate color

347,113 VND

1 Piece(s) 6 Day(s) or more RoundMomentary-1c29.6[Available] IP6518Switch main unit only0.4VA MAX. 28V MAX.Single Pole Double ThrowON-(ON)Screw mount typeGold Plated ContactNANANANA

347,113 VND

1 Piece(s) 6 Day(s) or more ElongatedMomentary-1c32.6[Available] IP6524Switch main unit only0.4VA MAX. 28V MAX.Single Pole Double ThrowON-(ON)Screw mount typeGold Plated ContactNANANANA

476,507 VND

1 Piece(s) 12 Day(s) or more Round[Alternate] Lock type[Other] Transparency1c32.6NA18Set (assembly) product0.4VA MAX. 28V MAX.Single Pole Double ThrowON-ONSnap-in typeGold Plated ContactUltra-high brightness LED (level 1)5V resistor built-inGreenGreen

486,833 VND

1 Piece(s) 4 Day(s) or more Square[Alternate] Lock type[Other] Transparency1c32.6NA18Set (assembly) product3A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-ONScrew mount typeSilver ContactUltra-high brightness LED (level 2)No resistanceWhiteMilk White

362,563 VND

1 Piece(s) 6 Day(s) or more Round[Alternate] Lock type-1c29.6[Available] IP6518Switch main unit only3A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-ONScrew mount typeSilver ContactNANANANA

505,475 VND

1 Piece(s) 10 Day(s) or more Round[Alternate] Lock type[Other] Transparency1c32.6[Available] IP6518Set (assembly) product3A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-ONScrew mount typeSilver ContactUltra-high brightness LED (level 1)12 V resistor built-inGreenMilk White