(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Waterproof Short-Body Illuminated, YB Series

Waterproof Short-Body Illuminated, YB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      300,763VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· IEC60529 IP65 compliant panel-sealed types included in this line of short-bodied illuminated push button switches

Part Number
YB-15RKG4
YB-15SKS1
YB-15WCKG4
YB-15WRKG4
YB-16MKG4-41MDMS
YB-16SKS1
YB-16SKS1-59WEBS
YB-16WCKS1
YB-16WCKS1-42MDNS
YB-16WSKS1
YB-25CKG4
YB-25MKG4
YB-25NKG4
YB-25RKS1
YB-25SKS1
YB-25SKS1-43MENS
YB-25SKS1-59WEBS
YB-25WCKS1
YB-25WCKS1-49MDNS
YB-26CKS1
YB-26SKS1
YB-26WRKS1
YB-26WSKS1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Sales Operation Rated Number of Poles Function Operation Panel mounting system Contact part specifications Illumination element type Illumination element rated Illumination element color Plate color

308,488 VND

1 Piece(s) 6 Day(s) or more ElongatedMomentary-1c32.6NA24Switch main unit only0.4VA MAX. 28V MAX.Single Pole Double ThrowON-(ON)Screw mount typeGold Plated ContactNANANANA

300,763 VND

1 Piece(s) 6 Day(s) or more SquareMomentary-1c32.6NA18Switch main unit only3A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-(ON)Screw mount typeSilver ContactNANANANA

347,113 VND

1 Piece(s) 6 Day(s) or more RoundMomentary-1c29.6[Available] IP6518Switch main unit only0.4VA MAX. 28V MAX.Single Pole Double ThrowON-(ON)Screw mount typeGold Plated ContactNANANANA

347,113 VND

1 Piece(s) 6 Day(s) or more ElongatedMomentary-1c32.6[Available] IP6524Switch main unit only0.4VA MAX. 28V MAX.Single Pole Double ThrowON-(ON)Screw mount typeGold Plated ContactNANANANA

476,507 VND

1 Piece(s) 12 Day(s) or more Round[Alternate] Lock type[Other] Transparency1c32.6NA18Set (assembly) product0.4VA MAX. 28V MAX.Single Pole Double ThrowON-ONSnap-in typeGold Plated ContactUltra-high brightness LED (level 1)5V resistor built-inGreenGreen

320,075 VND

1 Piece(s) 6 Day(s) or more Square[Alternate] Lock type-1c32.6NA18Switch main unit only3A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-ONScrew mount typeSilver ContactNANANANA

486,833 VND

1 Piece(s) 4 Day(s) or more Square[Alternate] Lock type[Other] Transparency1c32.6NA18Set (assembly) product3A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-ONScrew mount typeSilver ContactUltra-high brightness LED (level 2)No resistanceWhiteMilk White

362,563 VND

1 Piece(s) 6 Day(s) or more Round[Alternate] Lock type-1c29.6[Available] IP6518Switch main unit only3A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-ONScrew mount typeSilver ContactNANANANA

505,475 VND

1 Piece(s) 10 Day(s) or more Round[Alternate] Lock type[Other] Transparency1c32.6[Available] IP6518Set (assembly) product3A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-ONScrew mount typeSilver ContactUltra-high brightness LED (level 1)12 V resistor built-inGreenMilk White

362,563 VND

1 Piece(s) 4 Day(s) or more Square[Alternate] Lock type-1c32.6[Available] IP6518Switch main unit only3A 125V AC/3A 250V AC/3A 30V DCSingle Pole Double ThrowON-ONScrew mount typeSilver ContactNANANANA

349,044 VND

1 Piece(s) 4 Day(s) or more RoundMomentary-2c29.6NA18Switch main unit only0.4VA MAX. 28V MAX.2-pole double throwON-(ON)Screw mount typeGold Plated ContactNANANANA

354,838 VND

1 Piece(s) 6 Day(s) or more RoundMomentary-2c29.6NA18Switch main unit only0.4VA MAX. 28V MAX.2-pole double throwON-(ON)Snap-in typeGold Plated ContactNANANANA

354,838 VND

1 Piece(s) 6 Day(s) or more ElongatedMomentary-2c32.6NA24Switch main unit only0.4VA MAX. 28V MAX.2-pole double throwON-(ON)Snap-in typeGold Plated ContactNANANANA

335,525 VND

1 Piece(s) 6 Day(s) or more ElongatedMomentary-2c32.6NA24Switch main unit only3A 125V AC/3A 250V AC/3A 30V DC2-pole double throwON-(ON)Screw mount typeSilver ContactNANANANA

335,525 VND

1 Piece(s) 6 Day(s) or more SquareMomentary-2c32.6NA18Switch main unit only3A 125V AC/3A 250V AC/3A 30V DC2-pole double throwON-(ON)Screw mount typeSilver ContactNANANANA

478,438 VND

1 Piece(s) 6 Day(s) or more SquareMomentary[Other] Transparency2c32.6NA18Set (assembly) product3A 125V AC/3A 250V AC/3A 30V DC2-pole double throwON-(ON)Screw mount typeSilver ContactUltra-high brightness LED (level 1)24V resistor built-inGreenMilk White

502,283 VND

1 Piece(s) 4 Day(s) or more SquareMomentary[Other] Transparency2c32.6NA18Set (assembly) product3A 125V AC/3A 250V AC/3A 30V DC2-pole double throwON-(ON)Screw mount typeSilver ContactUltra-high brightness LED (level 2)No resistanceWhiteMilk White

379,944 VND

1 Piece(s) 6 Day(s) or more RoundMomentary-2c29.6[Available] IP6518Switch main unit only3A 125V AC/3A 250V AC/3A 30V DC2-pole double throwON-(ON)Screw mount typeSilver ContactNANANANA

493,888 VND

1 Piece(s) 12 Day(s) or more RoundMomentary[Other] Transparency2c32.6[Available] IP6518Set (assembly) product3A 125V AC/3A 250V AC/3A 30V DC2-pole double throwON-(ON)Screw mount typeSilver ContactUltra-high brightness LED (level 1)No resistanceGreenMilk White

354,838 VND

1 Piece(s) 6 Day(s) or more Round[Alternate] Lock type-2c29.6NA18Switch main unit only3A 125V AC/3A 250V AC/3A 30V DC2-pole double throwON-ONScrew mount typeSilver ContactNANANANA

354,838 VND

1 Piece(s) 4 Day(s) or more Square[Alternate] Lock type-2c32.6NA18Switch main unit only3A 125V AC/3A 250V AC/3A 30V DC2-pole double throwON-ONScrew mount typeSilver ContactNANANANA

403,119 VND

1 Piece(s) 6 Day(s) or more Elongated[Alternate] Lock type-2c32.6[Available] IP6524Switch main unit only3A 125V AC/3A 250V AC/3A 30V DC2-pole double throwON-ONScrew mount typeSilver ContactNANANANA

403,119 VND

1 Piece(s) 6 Day(s) or more Square[Alternate] Lock type-2c32.6[Available] IP6518Switch main unit only3A 125V AC/3A 250V AC/3A 30V DC2-pole double throwON-ONScrew mount typeSilver ContactNANANANA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø16 Type Illumination push-button Terminal shape Solder terminal/tab terminal
Guard included NA Dimension vertical(mm) 18 Filter color NA
Main Unit Color Black Note If using tab terminals (#110), please use JIS C2809 compatible flat connection terminals (receptacle with a compatible tab plate thickness of 0.5 mm).