(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Illuminated Push-button Switch, UB2 Series

Illuminated Push-button Switch, UB2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      376,082VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A super-short illuminated push button switch with a dimpled design that's easy on fingers

Part Number
UB2-15H2KKS1B
UB2-26H1KKS1M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPush button operation Contact Configuration Number of Poles Function Operation Illumination element type Illumination element color

515,132 VND

1 Piece(s) 6 Day(s) or more Momentary1cSingle Pole Double ThrowON-(ON)Ultra-high brightness (level 2)Blue

376,082 VND

1 Piece(s) 12 Day(s) or more [Alternate] Lock type2c2-pole double throwON-ONUltra-high brightness (level 1)Green

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole 17.4 x 17.4 Shape Square Type Illumination push-button
Button color Transparency Terminal shape Solder terminal. Guard included NA
Dimension depth(mm) 23.5 Protection function (environmentally resistant) NA Dimension width(mm) 19
Dimension vertical(mm) 19 Rated 5A 125V AC/5A 250V AC/5A 30V DC Panel mounting system Snap-in mount
Sales Operation Switch main unit only Contact part specifications Silver Contact Button type Sold Separately
Body color (flange color) Black Flange Available Diffuser color NA
Note (External dimensions) Dimensions with the dimple attached