(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· IP65-compliant panel-sealed push button switch.
· Waterproof and dust-proof to further enhance this series of push button switches.
Part Number |
---|
YB2-15CWCKG4-63MGMS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole | Shape | Push button operation | Button color | Contact Configuration | Dimension width (mm) | Dimension vertical (mm) | Number of Poles | Rated | Function Operation | Sales Operation | Illumination element type | Illumination element color | Contact part specifications | Light emitting element rating | Button type | Filter color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
549,508 VND | 1 Piece(s) | 12 Day(s) or more | Ø22 | Round | Momentary | [Green] Green. | 1c | 25 | 25 | Single Pole Double Throw | 0.4VA MAX. 28V MAX. AC/DC | ON-(ON) | Set (assembly) product | Ultra-high brightness LED | Green | Gold Plated Contact | 24V resistor built-in | Full scale illumination | Milk White |
Loading...Tải…
Type | Illumination push-button | Terminal shape | Solder terminal/tab terminal | Guard included | NA |
---|---|---|---|---|---|
Dimension depth(mm) | 33.6 | Protection function (environmentally resistant) | IP65 | Panel mounting system | Screw mount type |
Body color (flange color) | Black | Note | If using tab terminals (#110), please use JIS C2809 compatible flat connection terminals (receptacle with a compatible tab plate thickness of 0.5 mm). |
Please check the type/dimensions/specifications of the part YB2-15CWCKG4-63MGMS in the Illuminated-Type Push-Button Switch, YB2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần YB2-15CWCKG4-63MGMS trong chuỗi Illuminated-Type Push-Button Switch, YB2 Series.
Part Number |
---|
YB2-15CWCKG4 |
YB2-15CWSKG4 |
YB2-16CWCKG4 |
YB2-16CWCKS1 |
YB2-26CWCKG4-63MGMS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole | Shape | Push button operation | Button color | Contact Configuration | Dimension width (mm) | Dimension vertical (mm) | Number of Poles | Rated | Function Operation | Sales Operation | Illumination element type | Illumination element color | Contact part specifications | Light emitting element rating | Button type | Filter color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
372,219 VND | 1 Piece(s) | 6 Day(s) or more | Ø22 | Round | Momentary | [Other] Transparency | 1c | 25 | 25 | Single Pole Double Throw | 0.4VA MAX. 28V MAX. AC/DC | ON-(ON) | Switch main unit only | NA | NA | Gold Plated Contact | NA | Sold Separately | NA | ||
372,219 VND | 1 Piece(s) | 9 Day(s) or more | [Square Hole] 21 x 21 | Square | Momentary | [Other] Transparency | 1c | 24 | 24 | Single Pole Double Throw | 0.4VA MAX. 28V MAX. AC/DC | ON-(ON) | Switch main unit only | NA | NA | Gold Plated Contact | NA | Sold Separately | NA | ||
393,849 VND | 1 Piece(s) | 6 Day(s) or more | Ø22 | Round | [Alternate] Lock type | [Other] Transparency | 1c | 25 | 25 | Single Pole Double Throw | 0.4VA MAX. 28V MAX. AC/DC | ON-ON | Switch main unit only | NA | NA | Gold Plated Contact | NA | Sold Separately | NA | ||
386,897 VND | 1 Piece(s) | 9 Day(s) or more | Ø22 | Round | [Alternate] Lock type | [Other] Transparency | 1c | 25 | 25 | Single Pole Double Throw | 3A 125V AC/3A 250V AC/3A 30V DC | ON-ON | Switch main unit only | NA | NA | Silver Contact | NA | Sold Separately | NA | ||
653,023 VND | 1 Piece(s) | 12 Day(s) or more | Ø22 | Round | [Alternate] Lock type | [Green] Green. | 2c | 25 | 25 | 2-pole double throw | 0.4VA MAX. 28V MAX. AC/DC | ON-ON | Set (assembly) product | Ultra-high brightness LED | Green | Gold Plated Contact | 24V resistor built-in | Full scale illumination | Milk White |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy