(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fully Waterproof Type, W Series

Fully Waterproof Type, W Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      249,160VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The IP67-compliant fully-waterproof type and sealed type with lines provides a cover over the shielded terminal section, with adhesive added to keep dust, gas, water, or oil from entering.

[Features]
· Sealing is wrapped around the entire flange, improving the waterproof and oil-resistant design.
· Single-action mounting to provide for IP67-compliant waterproofing on the tops of panels.
· The contacts use a forced-open mechanism for excellent weld resistance (WR-11/12 type).
· EN-61058-1 class II compliant: WR-11/12 types feature full disconnection with a 3 mm contact gap.
· Full series lineup.
· The W series is composed of rockers, toggles, and push button switches.
· Flame retardant insulating case: The cases are made of UL94V-0-approved plastic (self-extinguishing properties) that also features excellent arc and tracking resistance.
· An anti-bounce mechanism in the switch provides for stable switching and high contact reliability.

Part Number
WR-11ATE
WR-11KSE
WR-11KSN
WR-11KTN
WR-12KLE
WR-12KSN
WR-13ATN
WR-13KLE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngContact (toggle, locker) Terminal shape Protection function (environmentally resistant) Representative Standard Dimension depth
(mm)
Specifications Function Operation Operating part color

276,197 VND

1 Piece(s) 12 Day(s) or more SPSTScrew terminal[Available] Panel front surface IP67 / interior IP60PSE46.7Terminal seal typeON-OFFIvory

268,472 VND

1 Piece(s) 12 Day(s) or more SPSTSolder terminal[Available] Panel front surface IP67 / interior IP60-43.2Terminal seal typeON-OFFBlack

249,160 VND

1 Piece(s) 12 Day(s) or more SPSTSolder terminal[Available] Panel front surface IP67 / no interior-43.2Terminal does not include sealON-OFFBlack

256,885 VND

1 Piece(s) 11 Day(s) or more SPSTScrew terminal[Available] Panel front surface IP67 / no interiorPSE46.7Terminal does not include sealON-OFFBlack

467,391 VND

1 Piece(s) 12 Day(s) or more Single Pole Double Throw[Other] With lead wire[Available] Panel front surface / interior IP67PSE247.3Terminal seal typeON-ONBlack

254,954 VND

1 Piece(s) 12 Day(s) or more Single Pole Double ThrowSolder terminal[Available] Panel front surface IP67 / no interior-43.2Terminal does not include sealON-ONBlack

274,266 VND

1 Piece(s) 12 Day(s) or more Single Pole Double ThrowScrew terminal[Available] Panel front surface IP67 / no interiorPSE46.7Terminal does not include sealON-OFF-ONIvory

477,047 VND

1 Piece(s) 12 Day(s) or more Single Pole Double Throw[Other] With lead wire[Available] Panel front surface / interior IP67PSE247.3Terminal seal typeON-OFF-ONBlack

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Illumination NA Dimension vertical(mm) 41 Dimension width(mm) 24
Type All waterproof types Current Capacity at VAC 125(A) 15 Current Capacity at VAC 250(A) 15
Current Capacity at VDC 30(A) 15