(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Indicator Light, Circuit Boy, G Series

Indicator Light, Circuit Boy, G Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      99,405VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Available as a PC terminal type and a PC-V terminal type.

 
Part Number
G-01PY
G-01VM
G-01VR
G-01VY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Rated Voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Terminal Shape

99,405 VND

1 Piece(s) 14 Day(s) or more Yellow[Other] 2.1294.57PC terminal

115,151 VND

2 Piece(s) 4 Day(s) or more Green[Other] 2.2522.95.39.68PC-V terminal

115,151 VND

2 Piece(s) 4 Day(s) or more Red[Other] 222.95.39.68PC-V terminal

109,363 VND

1 Piece(s) 6 Day(s) or more Yellow[Other] 2.122.95.39.68PC-V terminal

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Size Circuit Board Attachment Shape Round shape Protection function (environmentally resistant) NA
Light Source LED. Dimensions of display part(mm) φ3