(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Button (UB2/YB Series)

Button (UB2/YB Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      73,235VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
UB2/YB series accessory (button)

Part Number
UB2-FNWZ
UB2-SLCY
UB2-SNCM
UB2-SNCR
UB2-SNCW
UB2-SNCY
YB-CHRW
YB-CHWW
YB-RLCY
YB-SHWW
YB-SLCB
YB-SLCM
YB-SLCN
YB-SLCR
YB-SLCY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConforming series Compatible Model Shape Features Dimensions
(mm)
Color Button color

73,235 VND

1 Piece(s) 4 Day(s) or more UB2Push Button SwitchRectangularFlat Type15 x 15 x 5.6White-

85,985 VND

1 Piece(s) 6 Day(s) or more UB2Illumination button switch indicator lampRectangularDimple type15 x 15 x 6.1Yellow-

85,985 VND

1 Piece(s) 6 Day(s) or more UB2Push Button SwitchRectangularDimple type15 x 15 x 6.1Green-

85,985 VND

1 Piece(s) 6 Day(s) or more UB2Push Button SwitchRectangularDimple type15 x 15 x 6.1Red-

85,985 VND

1 Piece(s) 4 Day(s) or more UB2Push Button SwitchRectangularDimple type15 x 15 x 6.1White-

85,985 VND

1 Piece(s) 6 Day(s) or more UB2Push Button SwitchRectangularDimple type15 x 15 x 6.1Yellow-

95,175 VND

3 Piece(s) 4 Day(s) or more YBIllumination button switch indicator lampRound shapeIncandescent bulb15 x 15 x 12.2Red-

91,960 VND

1 Piece(s) 6 Day(s) or more YBIllumination button switch indicator lampRound shapeIncandescent bulb15 x 15 x 12.2White-

91,960 VND

1 Piece(s) 4 Day(s) or more YBIllumination button switch indicator lampElongated shapeFor ultra-high illuminance LED (illuminance level 1)/two-color emission LED/four-element LED21 x 15 x 12.2YellowTransparency

91,960 VND

1 Piece(s) 6 Day(s) or more YBIllumination button switch indicator lampRectangularIncandescent bulb15 x 15 x 12.2White-

91,960 VND

1 Piece(s) 4 Day(s) or more YBIllumination button switch indicator lampRectangularFor ultra-high brightness LED (level 2)15 x 15 x 12.2Milk WhiteTransparency

91,960 VND

1 Piece(s) 4 Day(s) or more YBIllumination button switch indicator lampRectangularFor ultra-high illuminance LED (illuminance level 1)/two-color emission LED/four-element LED15 x 15 x 12.2GreenTransparency

91,960 VND

1 Piece(s) 6 Day(s) or more YBIllumination button switch indicator lampRectangularFor ultra-high illuminance LED (illuminance level 1)/two-color emission LED/four-element LED15 x 15 x 12.2Milk WhiteTransparency

91,960 VND

1 Piece(s) 4 Day(s) or more YBIllumination button switch indicator lampRectangularFor ultra-high illuminance LED (illuminance level 1)/two-color emission LED/four-element LED15 x 15 x 12.2RedTransparency

91,960 VND

1 Piece(s) 4 Day(s) or more YBIllumination button switch indicator lampRectangularFor ultra-high illuminance LED (illuminance level 1)/two-color emission LED/four-element LED15 x 15 x 12.2YellowTransparency

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Switch (Option, Others)