(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

S Series Toggle Switch (Part Number)

S Series Toggle Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      164,077VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small toggle switches that are compact, sturdy, high capacity, with high arc resistance and maintains high contact reliability.
· Wide variety of switches, including lever lock, panel seal and dedicated DC load types, etc.
· Basic type: S-1 to S-339, lever lock type: S-1AL to S-21AL, panel seal type: S-1AW to S-29AW.
· Basic type (for motor and lamp loads): S-421-J to S-429T, for large currents: S-821 to S-833, dedicated DC load: S-821D to S-833D.

Part Number
S-331T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngContact (toggle, locker) Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VAC 250
(A)
Current Capacity at VDC 30
(A)
Operating part shape Function Operation Features

292,738 VND

1 Piece(s) 4 Day(s) or more 2-pole single throwScrew terminalNAPSE33.21954.6151515Basic LeverON-OFFNA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Other Mounting Hole Other Internal mechanism Seesaw method

Please check the type/dimensions/specifications of the part S-331T in the S Series Toggle Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S-331T trong chuỗi S Series Toggle Switch.

Products like this...

Part Number
S-2AL
S-301
S-303
S-3A
S-423T
S-429
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngContact (toggle, locker) Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VAC 250
(A)
Current Capacity at VDC 30
(A)
Operating part shape Function Operation Features

352,607 VND

1 Piece(s) 4 Day(s) or more Single Pole Double ThrowSolder terminal[Available] Available-301867.115620Lever lockON-ONPanel seal (waterproof)

175,586 VND

2 Piece(s) 4 Day(s) or more SPSTSolder terminalNA-28.51656.515620Basic LeverON-OFFNA

205,832 VND

1 Piece(s) 4 Day(s) or more Single Pole Double ThrowSolder terminalNA-28.51656.515620Basic LeverON-OFF-ONNA

182,657 VND

2 Piece(s) 4 Day(s) or more Single Pole Double ThrowSolder terminalNA-301851.215620Basic LeverON-OFF-ONNA

457,735 VND

1 Piece(s) 6 Day(s) or more 2-pole double throwScrew terminalNA-33.21960.62020-Basic LeverON-OFF-ONNA

438,422 VND

1 Piece(s) 12 Day(s) or more 2-pole double throwSolder terminalNA-33.21954.61515-Basic LeverON-OFF-(ON)NA