(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

MX31 Series (Part Number)

MX31 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      65,236VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The number of pins in these connectors has increased along with the greater role of electronic control in automobiles. In addition, this non-waterproof, high-density type connector fulfills the need for a small and lightweight product.

[Features]
[High-density implementation achieved with a large number of pins]
· These composite-type connectors include both signal (2.2 A) and power (5.7 A) internal circuits in the same connectors. These four-row type connectors are small, highly dense, and include a large number of pins with a 2.2 mm contact pitch (for signals), 3.2 mm contact pitch (for power), and up to a maximum of 135-pin connectors. Multiple socket connectors are combined together on the wire side for each single pin header on the circuit board side.
[Mechanical lock structure ensures secure fitting]
· The mechanical lock structure protects against vibrations and pulling. A distinct click sound helps confirm that secure fitting has occurred.
[Double locking structure reliably prevents loss of contact]
· Contact with the socket housing is maintained via a housing lance and an internal retainer contained in the housing. This double locking structure, which locks at two locations, reliably prevents loss of contact due to vibration or pulling.
· The retainer's structure ensures that a contact cannot be set into the locking position unless it is completely inserted. This makes it possible to detect partial insertion of contacts.
[Low insertion force structure with easy insertion and extraction]
· A low insertion force type structure requiring 70 N or less of force per socket housing to achieve insertion makes insertion and extraction easy.
[Tin and gold plating are available for the contact finish]
· The standard finish for contacts is tin plating. Gold plating is also available for 135-pin pin headers, offering a higher level of contact reliability.
[Misconfiguration-prevention types also available]
· Pin headers (70-pin and 135-pin versions) and socket housings come in standard types as well as types with different mating part conformations in order to prevent incorrect configuration. Use of these types prevents incorrect fitting when two different pin headers with pins in the same positions are used next to each other.
· Crimping enables easy connection.

 
Part Number
MX31070NFC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Connector type Features Insulator material Contact contacting part finish Contact board packaging part finish

150,805 VND

7 Piece(s) 4 Day(s) or more Male (plug)70For PCB-AnglePin Header57 pins for signal + 13 pins for powerStandard TypeGlass filled SPSTinTin

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials M/N/O M/N/O MX31
Protection function (environmentally resistant) NA Type For Automobile

Please check the type/dimensions/specifications of the part MX31070NFC in the MX31 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MX31070NFC trong chuỗi MX31 Series.

Products like this...

Part Number
MX31034SGB
MX31035SGA
MX31035SGB
MX31070NFD
MX31104NFA
MX31135NFA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Application Wire connection method Connection direction Connector Type Connector type Features Insulator material Contact contacting part finish Contact board packaging part finish

65,236 VND

56 Piece(s) 84 Day(s) or more Female (socket)34Cable ConnectionCrimpStraightSocket Housing27 pins for signal + 7 pins for powerIncorrect Assembly Prevention TypePBT--

65,236 VND

56 Piece(s) 84 Day(s) or more Female (socket)35Cable ConnectionCrimpStraightSocket Housing28 pins for signal + 7 pins for powerStandard TypePBT--

65,236 VND

56 Piece(s) 84 Day(s) or more Female (socket)35Cable ConnectionCrimpStraightSocket Housing29 pins for signal + 6 pins for powerStandard TypePBT--

150,805 VND

7 Piece(s) 84 Day(s) or more Male (plug)70For PCB-AnglePin Header57 pins for signal + 13 pins for powerIncorrect Assembly Prevention TypeGlass filled SPSTinTin

194,630 VND

5 Piece(s) 84 Day(s) or more Male (plug)104For PCB-AnglePin Header84 pins for signal + 20 pins for powerStandard TypeGlass filled SPSTinTin

194,630 VND

4 Piece(s) 84 Day(s) or more Male (plug)98For PCB-AnglePin Header71 pins for signal + 27 pins for powerStandard TypeGlass filled SPSTinTin