(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MX23A Series, Cap

MX23A Series, Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      49,013VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· A cap for use with the MX23A Series.

[Features]
· A front cap.
· Attach the front cap to the mating surface of the housing after inserting the connected contact inside the socket housing.
· The front cap cannot be attached unless the contact is fully inserted. This safely prevents incomplete insertions.
· A dummy plug.
· Dummy plugs for insertion into open holes without contacts inserted. These plugs help to maintain the waterproof property when not all socket housing poles are being used.

 
Part Number
MX23A12XF1
MX23A18XF1
MX23A26XF1
MX23A34XF1
MX23A36XF1
MX23A40XF1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Number of Poles
(Pole)

172,500 VND

1 Piece(s) 4 Day(s) or more Ash white12

49,013 VND

100 Piece(s) 4 Day(s) or more Orange18

192,250 VND

1 Piece(s) 4 Day(s) or more Orange26

210,750 VND

1 Piece(s) 4 Day(s) or more Orange34

57,511 VND

100 Piece(s) 4 Day(s) or more Orange36

111,760 VND

1 Piece(s) 4 Day(s) or more Orange40

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Category Front cap Insulator material Glass-Filled PBT