(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
D02-M15 Series, Accessories

D02-M15 Series, Accessories
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      34,865VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·An accessory for D02-M15 Series. ·For rear mount.·4 to 40 imperial thread.·Mating base shape: hexagon (short form)

 
Part Number
217-50857-002
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

34,865 VND

50 Piece(s) 85 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Connector Fastener Material Metal Features 4 to 40 Imperial Thread
Product Category Mating fixed screw Type For rear mounting Features 4-40 inch screw
Mating stand shape Hexagonal shape (short)