(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JL05 Series, Contact【1-100 Pieces Per Package】

JL05 Series, Contact
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      23,622VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A crimped type contact for easy wire connection.
▪ JL05 series.

Part Number
CONT-JL05-08P-C1-10
CONT-JL05-08P-C2-10
CONT-JL05-08S-C2-10
CONT-JL05-12P-C1-10
CONT-JL05-12S-C1-10
ST-JL05-16P-C1-100
ST-JL05-16P-C2-100
ST-JL05-16P-C3-100
ST-JL05-16S-C1-100
ST-JL05-16S-C2-100
ST-JL05-16S-C3-100
ST-JL05-20P-C1-100
ST-JL05-20P-C2-100
ST-JL05-20S-C1-100
ST-JL05-20S-C2-100
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Features Applicable Wire Size
(AWG)
Applicable Wire Size
(mm2)
Applicable wire coating outer diameter
(mm)

639,363 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 10MaleMachine Contact8–105.5 to 87.25 or less

639,363 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 10MaleMachine Contact10–123.5–5.57.25 or less

1,487,805 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 10FemaleMachine Contact10–123.5–5.57.25 or less

233,778 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 10MaleMachine Contact12–161.25 to 3.54.65 or less

376,411 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

4 Day(s) or more 10FemaleMachine Contact12–161.25 to 3.54.65 or less

1,686,159 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10MalePress contact14 to 161.25 to 23.8 or less

1,354,735 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10MalePress contact16–200.5 to 1.253.8 or less

23,622 VND

100 Piece(s) 4 Day(s) or more 10MalePress contact20–240.2–0.53.8 or less

1,909,322 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10FemalePress contact14 to 161.25 to 23.8 or less

1,538,405 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10FemalePress contact16–200.5 to 1.253.8 or less

1,552,348 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10FemalePress contact20–240.2–0.53.8 or less

1,207,951 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10MalePress contact18–220.3–0.82.3 or less

1,125,650 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10MalePress contact22–260.13 to 0.31.2–1.7

1,144,190 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10FemalePress contact18–220.3–0.82.3 or less

1,284,465 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

4 Day(s) or more 10FemalePress contact22–260.13 to 0.31.2–1.7

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials J/K/L J/K/L JL05
Wire connection method Crimp Connection direction Straight Contact contacting part finish Silver
Packing Type Individual