(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø30 Die-Cast Zinc Series Control Unit Ⅱ

ø30 Die-Cast Zinc Series Control Unit Ⅱ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      382,847VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for applications which requires high-strength mounting to the panel, machine to be exported to North America, etc.

 
Part Number
ABD211NB
ABD211NG
ABD211NR
ABD301NG
ABD310NG
ABD322NG
ABD410NR
ABD411NB
ABD420NG
ABFD210NW
ABFD411NB
ABFD411NG
ABGD310NG
ABGD311NG
ABGD322NG
ALD22211DNG
ALD22211DNR
ALD22611DNY
ALD32211DNG
ALFD21611DNR
ALFD21611DNY
ALFD22211DNS
ALFD22211DNY
ALFD22220DNY
AOD311NY
AOD320NG
AOLFD22220DNR
AVLD32211DNR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details Features

442,329 VND

1 Piece(s) 14 Day(s) or more MomentaryBlack1a / 1bNA67.5CE / UL / CCC / CSA4040Standard TypeProtruding TypeNon-illuminationNon-illumination1a1b-

457,251 VND

1 Piece(s) 6 Day(s) or more Momentary[Green] Green1a / 1bNA67.5CE / UL / CCC / CSA4040Standard TypeProtruding TypeNon-illuminationNon-illumination1a1b-

442,329 VND

1 Piece(s) 14 Day(s) or more Momentary-1a / 1bNA67.5CE / UL / CCC / CSA4040Standard TypeProtruding TypeNon-illuminationNon-illumination1a1b-

382,847 VND

1 Piece(s) 14 Day(s) or more Momentary[Green] Green1bNA75CE / UL / CCC / CSA4040Standard TypeLarge TypeNon-illuminationNon-illumination1b-

399,751 VND

1 Piece(s) 6 Day(s) or more Momentary[Green] Green1aNA75CE / UL / CCC / CSA4040Standard TypeLarge TypeNon-illuminationNon-illumination1a-

685,280 VND

1 Piece(s) 14 Day(s) or more Momentary[Green] Green2a / 2bNA91.5CE / UL / CCC / CSA4040Standard TypeLarge TypeNon-illuminationNon-illumination2a2b-

463,959 VND

1 Piece(s) 14 Day(s) or more Momentary-1aNA82CE / UL / CCC / CSA6565Standard TypeVery Large TypeNon-illuminationNon-illumination1a-

565,544 VND

1 Piece(s) 14 Day(s) or more MomentaryBlack1a / 1bNA82CE / UL / CCC / CSA6565Standard TypeVery Large TypeNon-illuminationNon-illumination1a1b-

565,544 VND

1 Piece(s) 14 Day(s) or more Momentary[Green] Green2aNA82CE / UL / CCC / CSA6565Standard TypeVery Large TypeNon-illuminationNon-illumination2a-

470,912 VND

1 Piece(s) 14 Day(s) or more Momentary[White] White1a-68.5CE / UL / CCC / CSA4040With Full GuardProtruding TypeNon-illuminationNon-illumination1a-

1,032,251 VND

1 Piece(s) 6 Day(s) or more MomentaryBlack1a / 1b-85.5CE / UL / CCC / CSA7575With Guard (Sunken)Very Large TypeNon-illuminationNon-illumination1a1b-

1,032,251 VND

1 Piece(s) 6 Day(s) or more Momentary[Green] Green1a / 1b-85.5CE / UL / CCC / CSA7575With Guard (Sunken)Very Large TypeNon-illuminationNon-illumination1a1b-

618,073 VND

1 Piece(s) 14 Day(s) or more Momentary[Green] Green1a-75CE / UL / CCC / CSA4848With Full GuardLarge TypeNon-illuminationNon-illumination1a-

717,726 VND

1 Piece(s) 14 Day(s) or more Momentary[Green] Green1a / 1b-75CE / UL / CCC / CSA4848With Full GuardLarge TypeNon-illuminationNon-illumination1a1b-

916,258 VND

1 Piece(s) 14 Day(s) or more Momentary[Green] Green2a / 2b-98CE / UL / CCC / CSA4848With Full GuardLarge TypeNon-illuminationNon-illumination2a2b-

722,747 VND

1 Piece(s) 14 Day(s) or more Momentary[Green] Green1a / 1bNA87CE / UL / CCC / CSA4040Standard TypeProtruding TypeAC / DC24LED1a1bSocket: BA9S Type

722,747 VND

1 Piece(s) 14 Day(s) or more Momentary-1a / 1bNA87CE / UL / CCC / CSA4040Standard TypeProtruding TypeAC / DC24LED1a1bSocket: BA9S Type

911,236 VND

1 Piece(s) 24 Day(s) or more MomentaryYellow1a / 1bNA87CE / UL / CCC / CSA4040Standard TypeProtruding TypeAC 200 / 220LED1a1bSocket: BA9S Type

762,531 VND

1 Piece(s) 24 Day(s) or more Momentary[Green] Green1a / 1bNA87CE / UL / CCC / CSA4040Standard TypeLarge TypeAC / DC24LED1a1bSocket: BA9S Type

1,047,969 VND

1 Piece(s) 24 Day(s) or more Momentary-1a / 1b-87CE / UL / CCC / CSA4040With Full GuardProtruding TypeAC100 / 110LED1a1bSocket: BA9S Type

1,047,969 VND

1 Piece(s) 24 Day(s) or more MomentaryYellow1a / 1b-87CE / UL / CCC / CSA4040With Full GuardProtruding TypeAC100 / 110LED1a1bSocket: BA9S Type

862,184 VND

1 Piece(s) 24 Day(s) or more MomentaryBlue1a / 1b-87CE / UL / CCC / CSA4040With Full GuardProtruding TypeAC / DC24LED1a1bSocket: BA9S Type

946,000 VND

1 Piece(s) 6 Day(s) or more MomentaryYellow1a / 1b-87CE / UL / CCC / CSA4040With Full GuardProtruding TypeAC / DC24LED1a1bSocket: BA9S Type

862,184 VND

1 Piece(s) 24 Day(s) or more MomentaryYellow2a-87CE / UL / CCC / CSA4040With Full GuardProtruding TypeAC / DC24LED2aSocket: BA9S Type

735,879 VND

1 Piece(s) 24 Day(s) or more AlternateYellow1a / 1bNA75CE / UL / CCC / CSA4040Standard TypeLarge TypeNon-illuminationNon-illumination1a1b-

747,324 VND

1 Piece(s) 6 Day(s) or more Alternate[Green] Green2aNA75CE / UL / CCC / CSA4040Standard TypeLarge TypeNon-illuminationNon-illumination2a-

1,126,765 VND

1 Piece(s) 14 Day(s) or more Alternate-2a-87CE / UL / CCC / CSA4040With Full GuardProtruding TypeAC / DC24LED2aSocket: BA9S Type

1,003,165 VND

1 Piece(s) 14 Day(s) or more Push to lock/turn to reset-1a / 1bNA87UL / CCC / CSA4040Standard TypeLarge TypeAC / DC24LED1a1bSocket: BA9S Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø30.5 Shape Round Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10
Contact Material Silver