(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Extensive variations of heavy-duty type with high reliability and protection against harsh environment. Ⅱ
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole | Shape | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Protection function (environmentally resistant) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Contact configuration details | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
389,799 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | - | 1b | - | 62.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 1b | N/A | - | ||
389,799 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Black | 1a | - | 62.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 1a | N/A | - | ||
389,799 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 1a | - | 62.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 1a | N/A | - | ||
389,799 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Blue | 1a | - | 62.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 1a | N/A | - | ||
389,799 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Yellow | 1a | - | 62.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 1a | N/A | - | ||
506,500 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Black | 1a / 1b | - | 62.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 1a1b | N/A | - | ||
487,134 VND | 1 Piece(s) | 7 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 1a / 1b | - | 62.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 1a1b | N/A | - | ||
487,134 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Yellow | 1a / 1b | - | 62.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 1a1b | N/A | - | ||
487,134 VND | 1 Piece(s) | 24 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Black | 2a | - | 62.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
487,134 VND | 1 Piece(s) | 24 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 2a | - | 62.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
514,751 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | - | 2a | - | 62.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
487,134 VND | 1 Piece(s) | 24 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Yellow | 2a | - | 62.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
689,529 VND | 1 Piece(s) | 24 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 2a / 2b | - | 85.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 2a2b | N/A | - | ||
744,751 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Yellow | 2a / 2b | - | 85.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 2a2b | N/A | - | ||
539,134 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | - | 1b | - | 67 | [Available] IP65 | CE / UL / CCC / CSA | 48 | 48 | Large Type | Non-illumination | Silver | Non-illumination | 1b | N/A | - | ||
643,035 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Black | 2a | - | 67 | [Available] IP65 | CE / UL / CCC / CSA | 48 | 48 | Large Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
643,035 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 2a | - | 67 | [Available] IP65 | CE / UL / CCC / CSA | 48 | 48 | Large Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
835,532 VND | 1 Piece(s) | 24 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 2a / 2b | - | 90 | [Available] IP65 | CE / UL / CCC / CSA | 48 | 48 | Large Type | Non-illumination | Silver | Non-illumination | 2a2b | N/A | - | ||
1,147,251 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | - | Black | 2a / 2b | NA | 100 | [Available] IP54 | UL / CCC / CSA | 40 | 40 | Large Type | Non-illumination | Silver | Non-illumination | 2a2b | N/A | When used as an emergency stop switch based on international standards, please use HW series emergency stop push button switch and ring adapter (HW9Z-A30). | ||
760,842 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 1a | - | 78.5 | [Available] IP65 | CE / UL / CCC / CSA | 75 | 75 | Very Large Type | Non-illumination | Silver | Non-illumination | 1a | N/A | - | ||
857,936 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 1a / 1b | - | 78.5 | [Available] IP65 | CE / UL / CCC / CSA | 75 | 75 | Very Large Type | Non-illumination | Silver | Non-illumination | 1a1b | N/A | - | ||
849,051 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | - | 1a / 1b | - | 78.5 | [Available] IP65 | CE / UL / CCC / CSA | 75 | 75 | Very Large Type | Non-illumination | Silver | Non-illumination | 1a1b | N/A | - | ||
849,051 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 2a | - | 78.5 | [Available] IP65 | CE / UL / CCC / CSA | 75 | 75 | Very Large Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
1,147,251 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Black | 2a / 2b | - | 101.5 | [Available] IP65 | CE / UL / CCC / CSA | 75 | 75 | Very Large Type | Non-illumination | Silver | Non-illumination | 2a2b | N/A | - | ||
1,047,969 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 2a / 2b | - | 101.5 | [Available] IP65 | CE / UL / CCC / CSA | 75 | 75 | Very Large Type | Non-illumination | Silver | Non-illumination | 2a2b | N/A | - | ||
671,500 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 1a | - | 74 | [Available] IP65 | CE / UL / CCC / CSA | 75 | 75 | Very Large Type | Non-illumination | Silver | Non-illumination | 1a | N/A | - | ||
640,862 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | - | 1a | - | 74 | [Available] IP65 | CE / UL / CCC / CSA | 75 | 75 | Very Large Type | Non-illumination | Silver | Non-illumination | 1a | N/A | - | ||
831,000 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 1a / 1b | - | 74 | [Available] IP65 | CE / UL / CCC / CSA | 75 | 75 | Very Large Type | Non-illumination | Silver | Non-illumination | 1a1b | N/A | - | ||
282,495 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Yellow | 1b | NA | 55 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Flat Type | Non-illumination | Silver | Non-illumination | 1b | N/A | - | ||
342,146 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Yellow | 2b | NA | 55 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Flat Type | Non-illumination | Silver | Non-illumination | 2b | N/A | - | ||
254,081 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Blue | 1a | NA | 55 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Flat Type | Non-illumination | Silver | Non-illumination | 1a | N/A | - | ||
342,146 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Blue | 1a / 1b | NA | 55 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Flat Type | Non-illumination | Silver | Non-illumination | 1a1b | N/A | - | ||
362,376 VND | 1 Piece(s) | 4 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [White] White | 1a / 1b | NA | 55 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Flat Type | Non-illumination | Silver | Non-illumination | 1a1b | N/A | - | ||
330,704 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [White] White | 2a | NA | 55 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Flat Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
342,146 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Yellow | 2a | NA | 55 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Flat Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
249,976 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Black | 1b | NA | 61.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 1b | N/A | - | ||
261,420 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 1b | NA | 61.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 1b | N/A | - | ||
356,824 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | - | 2b | NA | 61.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 2b | N/A | - | ||
261,420 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Yellow | 1a | NA | 61.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 1a | N/A | - | ||
356,824 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Yellow | 1a / 1b | NA | 61.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 1a1b | N/A | - | ||
345,380 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Black | 2a | NA | 61.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
345,380 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 2a | NA | 61.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
532,712 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 2a / 2b | NA | 84.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Protruding Type | Non-illumination | Silver | Non-illumination | 2a2b | N/A | - | ||
285,512 VND | 1 Piece(s) | 24 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 1b | NA | 67 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Large Type | Non-illumination | Silver | Non-illumination | 1b | N/A | - | ||
285,512 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Yellow | 1b | NA | 67 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Large Type | Non-illumination | Silver | Non-illumination | 1b | N/A | - | ||
432,529 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 1a | NA | 67 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Large Type | Non-illumination | Gold | Non-illumination | 1a | N/A | - | ||
660,804 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | - | 1a / 1b | NA | 67 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Large Type | Non-illumination | Gold | Non-illumination | 1a1b | N/A | - | ||
389,655 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Black | 2a | NA | 67 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Large Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
389,655 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 2a | NA | 67 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Large Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
378,212 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Yellow | 2a | NA | 67 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Large Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
361,604 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Black | 1b | NA | 81 | [Available] IP65 | CE / UL / CCC / CSA | 74 | 74 | Very Large Type | Non-illumination | Silver | Non-illumination | 1b | N/A | - | ||
361,604 VND | 1 Piece(s) | 24 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 1b | NA | 81 | [Available] IP65 | CE / UL / CCC / CSA | 74 | 74 | Very Large Type | Non-illumination | Silver | Non-illumination | 1b | N/A | - | ||
361,604 VND | 1 Piece(s) | 14 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | - | 1b | NA | 81 | [Available] IP65 | CE / UL / CCC / CSA | 74 | 74 | Very Large Type | Non-illumination | Silver | Non-illumination | 1b | N/A | - | ||
373,046 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Black | 1a | NA | 81 | [Available] IP65 | CE / UL / CCC / CSA | 74 | 74 | Very Large Type | Non-illumination | Silver | Non-illumination | 1a | N/A | - | ||
373,046 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [Green] Green | 1a | NA | 81 | [Available] IP65 | CE / UL / CCC / CSA | 74 | 74 | Very Large Type | Non-illumination | Silver | Non-illumination | 1a | N/A | - | ||
456,234 VND | 1 Piece(s) | 24 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | Black | 1a / 1b | NA | 81 | [Available] IP65 | CE / UL / CCC / CSA | 74 | 74 | Very Large Type | Non-illumination | Silver | Non-illumination | 1a1b | N/A | - | ||
837,076 VND | 1 Piece(s) | 24 Day(s) or more | [Ø30] Ø30.5 | Round | - | [Green] Green | 1a / 1b | NA | 86.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Large Type | AC / DC24 | Silver | LED | 1a1b | Socket: BA9S | - | ||
837,076 VND | 1 Piece(s) | 24 Day(s) or more | [Ø30] Ø30.5 | Round | - | Yellow | 1a / 1b | NA | 86.5 | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | Large Type | AC / DC24 | Silver | LED | 1a1b | Socket: BA9S | - | ||
972,265 VND | 1 Piece(s) | 7 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [White] Pure White | 1a / 1b | - | 86.5 | [Available] IP65 | UL / CCC / CSA | 40 | 40 | Protruding Type | AC100 / 110 | Silver | LED | 1a1b | Socket: BA9S | - | ||
859,751 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Momentary | [White] Pure White | 1a / 1b | - | 86.5 | [Available] IP65 | UL / CCC / CSA | 40 | 40 | Protruding Type | AC / DC24 | Silver | LED | 1a1b | Socket: BA9S | - |
Loading...Tải…
Terminal shape | Screw terminal | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 10 |