(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
ø22 HW/XW series, emergency stop push button switch name plate II
Part Number |
---|
HWAV-74-Y |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications | Apply | Material (Main Body) | Text specifications | Thickness (mm) | Note |
---|---|---|---|---|---|---|---|---|---|---|
123,529 VND | 2 Piece(s) | 6 Day(s) or more | For Large Type (φ40) Buttons | For SEMI Emergency Shielding | Polyamide Resin | EMERGENCY OFF | 1.5 | Thickness of mounting panel when using nameplate: 0.8 to 4.5 |
Loading...Tải…
Color | Yellow |
---|
Please check the type/dimensions/specifications of the part HWAV-74-Y in the ø22 Emergency Stop Push Button Switch Name Plate Ⅱ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HWAV-74-Y trong chuỗi ø22 Emergency Stop Push Button Switch Name Plate Ⅱ.
Part Number |
---|
HWAV-0-Y |
HWAV-27-Y |
HWAV-J27-Y |
HWAV5F-J27PN10 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Specifications | Apply | Material (Main Body) | Text specifications | Thickness (mm) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|
123,529 VND | 1 Piece(s) | Same day | For Large Type (φ40) Buttons | HW series/XW series | Polyamide Resin | Plain | 1.5 | Thickness of mounting panel when using nameplate: 0.8 to 4.5 | |||
120,404 VND | 1 Piece(s) | Same day | For Large Type (φ40) Buttons | HW series/XW series | Polyamide Resin | EMERGENCY STOP | 1.5 | Thickness of mounting panel when using nameplate: 0.8 to 4.5 | |||
123,529 VND | 1 Piece(s) | Same day | For Large Type (φ40) Buttons | HW series/XW series | Polyamide Resin | Emergency Stop | 1.5 | Thickness of mounting panel when using nameplate: 0.8 to 4.5 | |||
691,704 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | For Extra Large Type (φ60) Buttons | XW series | PET film | Emergency Stop | - | Thickness of mounting panel when using nameplate: 0.8 to 4 |