(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MICROSMART User Communication Cable

MICROSMART User Communication Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,262,251VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Cable for MICROSMART user communication. ·Remark: It can also be used as a connecting cable of programmable displays.

 
Part Number
FC2A-KP1C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,262,251 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications User communication cable 1C Features End unprocessed/miniDIN 8P (discrete wire) Cable Length(m) 2.4
Compatible Model MICROSMART series Note Can also be used as cable for programmable display connection

Please check the type/dimensions/specifications of the part FC2A-KP1C in the MICROSMART User Communication Cable series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FC2A-KP1C trong chuỗi MICROSMART User Communication Cable.