(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
FCC-K Model Chassis Reinforcement Fixture【2 Pieces Per Package】

FCC-K Model Chassis Reinforcement Fixture
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      148,830VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used as a reinforcing fixture for the central part of the chassis when placing a load on the chassis.
· Boring holes (2-φ3.5) into the chassis and panel side is necessary when mounting to a chassis.
· The positioning can be adjusted as required by changing the hole boring position.
· If the chassis mounting fitting FCK-1 is used, please use the FCC-K-1 fixture.
· If the chassis mounting fitting FCK-2 is used, please use the FCC-K-2 fixture.

 
Part Number
FCC-K-1
FCC-K-2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSL
(mm)
Supported models/application

148,830 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

7 Day(s) or more 1013FCK-1

159,588 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

7 Day(s) or more 1023FCK-2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Dedicated Accessory Note Cannot be used for FCS○-○-38 series.