(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
RY Type Miniature Relay

RY Type Miniature Relay
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      278,998VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· RY type is a miniature relay series with 3A capacity.
· RY4 type is standard for all makes of arc barriers.
· RY4 type also comes in reverse polarity diode, LED-equipped (UD1, UL1, UL1D1 type).

 
Part Number
RY2S-UAC24
RY2S-UAC100
RY2S-UDC24
RY2S-ULDC24
RY2S-UTDC24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCoil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Contact Resistance Dielectric Strength

278,998 VND

1 Piece(s) 6 Day(s) or more -24411427.5Standard FormPlug-In Type

278,998 VND

1 Piece(s) 6 Day(s) or more -100411427.5Standard FormPlug-In Type

278,998 VND

1 Piece(s) 6 Day(s) or more 24-411427.5Standard FormPlug-In Type

345,047 VND

1 Piece(s) 6 Day(s) or more 24-411427.5With Indicator LampPlug-In Type

278,998 VND

1 Piece(s) 6 Day(s) or more 24-4214.543.2Top Flange TypeTop Flange Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application For Signals Contact Configuration 2c Latch function NA
Terminal shape Solder Contact rated current (minimum value for AC and DC)(A) 3 Representative Standard CE / UL / CUL / TUV / CSA
Operate Time(ms) × Contact Material Gold Plated Silver Insulation Resistance(MΩ) 2-Pole
Mechanical Life NA