(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø30 Control Unit Guard Ring

ø30 Control Unit Guard Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      203,484VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]A guard ring for the ø30 control unit. [Specifications]Material: Metallic (Zinc die-cast)

 
Part Number
ABN2F
ABN2G
ABN3G
ABN4F
ABN4G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Outer Diameter
(mm)

276,098 VND

1 Piece(s) 6 Day(s) or more For Push Button Switches - Full Guardφ35/ φ28.5

203,484 VND

1 Piece(s) 6 Day(s) or more For Push Button Switches - Semi Guardφ35/ φ27

383,089 VND

1 Piece(s) Same day For Push-Button Switches - Large Type Full Guardφ48

563,468 VND

1 Piece(s) 6 Day(s) or more For Push-Button Switches - Ultra Large Sunken Guardφ75/ φ69

419,396 VND

1 Piece(s) 6 Day(s) or more For Push-Button Switches - Extremely Large Protruding Guardφ75

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Features No special notes Apply φ 30 series Material (Main Body) Metal (Zinc Die Casting)