(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cover, ML-5200-C1 Series

Cover, ML-5200-C1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      59,445VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An ML-5200-C1 series cover that can be mounted in a single action for ML-5200 series products.

 
Part Number
ML-5200-C1-4P
ML-5200-C1-5P
ML-5200-C1-6P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Poles
(P)

59,445 VND

1 Piece(s) 6 Day(s) or more 104

63,890 VND

1 Piece(s) 6 Day(s) or more -5

72,774 VND

1 Piece(s) 6 Day(s) or more -6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Cover Conforming products ML-5200 Main insulation material Polycarbonate (UL94V-2)
Width(mm) 25.66