(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø12 Small Control Unit Switch Guard

ø12 Small Control Unit Switch Guard
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      86,251VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø12 A2 series switch guard. Prevents erroneous operation of push button switches or illuminated push button switches.

 
Part Number
AL-K2
AL-KH2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFeatures

86,251 VND

1 Piece(s) Same day For Round Type/ Rectangular Units

98,751 VND

4 Piece(s) 6 Day(s) or more For elongated shape unit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications Switch Guard Apply A2 series Open-Close Type 90° Self-Maintaining
Protective Structure IP40