(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]·Material (main body): polypropylene, Material (cover/guard): PVC Elastomer
Part Number |
---|
MA9Z-D2 |
MA9Z-D3 |
MCM-D3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Features | Apply | Ambient Operating Temperature | Note |
---|---|---|---|---|---|---|---|---|
161,251 VND | 3 Piece(s) | 14 Day(s) or more | Rectangular shape | MA2 type | -10 to +55°C | These cannot be used in conjunction with barriers. | ||
179,584 VND | 2 Piece(s) | 6 Day(s) or more | Rectangular Horizontal Column Type | MA3 type | -10 to +55°C | These cannot be used in conjunction with barriers. | ||
155,000 VND | 3 Piece(s) | 7 Day(s) or more | Horizontal Column - Flange Type/ Vertical Column - Flange Type | MC3D type | -10 to +40°C | - |
Loading...Tải…
Material (Main Body) | Polypropylene | Material (Cover/Guard) | PVC Elastomer |