(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø30 Zinc Diecast Series, Control Unit

ø30 Zinc Diecast Series, Control Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      342,533VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Good for devices for export to the US, or applications that require strong panel mounting.

 
Part Number
ABD110NS
ABD111NY
ALFD22211DNG
ALFD22211DNR
AVD301NR
AVD311NR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Specifications Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details Features

342,533 VND

1 Piece(s) 6 Day(s) or more MomentaryBlue1aNA62CE / UL / CCC / CSAStandard TypeFlat TypeNon-illumination typeNon-illumination type1a-

457,251 VND

1 Piece(s) 6 Day(s) or more MomentaryYellow1a / 1bNA62CE / UL / CCC / CSAStandard TypeFlat TypeNon-illumination typeNon-illumination type1a1b-

917,251 VND

1 Piece(s) 6 Day(s) or more Momentary-1a / 1b[Available] Present.87CE / UL / CCC / CSAWith full guardCuspAC/DC24LED1a1bSocket: BA9S type

862,184 VND

1 Piece(s) 14 Day(s) or more Momentary-1a / 1b[Available] Present.87CE / UL / CCC / CSAWith full guardCuspAC/DC24LED1a1bSocket: BA9S type

674,500 VND

1 Piece(s) 6 Day(s) or more Push to lock/turn to reset-1bNA77UL / CCC / CSAStandard TypeLargeNon-illumination typeNon-illumination type1b-

788,251 VND

1 Piece(s) 6 Day(s) or more Push to lock/turn to reset-1a / 1bNA77UL / CCC / CSAStandard TypeLargeNon-illumination typeNon-illumination type1a1b-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø30.5 Shape Round Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Dimension width(mm) 40 Dimension vertical(mm) 40
Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10 Contact Material Silver