(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Available sizes: ø6, ø7, ø8, ø9, and ø10
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole Size | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
188,560 VND | 2 Piece(s) | 6 Day(s) or more | φ6.1 | [Other] Amber | - | [Available] IP40 | 9.2 | 9.2 | 22.8 | Resistor/not built-in type | Flat Type | |||
859,751 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | ||
874,751 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | ||
188,560 VND | 2 Piece(s) | 6 Day(s) or more | φ6.1 | Yellow | - | [Available] IP40 | 9.2 | 9.2 | 22 | Resistor/not built-in type | Cusp | |||
859,751 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | ||
202,851 VND | 2 Piece(s) | 6 Day(s) or more | [Ø10] φ 10.1 | Green | - | [Available] IP40 | 13.8 | 13.8 | 25.8 | Resistor/not built-in type | Flat Type | |||
202,851 VND | 2 Piece(s) | 6 Day(s) or more | [Ø10] φ 10.1 | Yellow | - | [Available] IP40 | 13.8 | 13.8 | 25.8 | Resistor/not built-in type | Flat Type | |||
1,061,000 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | ||
222,551 VND | 1 Piece(s) | 6 Day(s) or more | [Ø10] φ 10.1 | [Other] Amber | [Other] DC12V | [Available] IP40 | 13.8 | 13.8 | 34.8 | Built-in resistor type | Flat Type | |||
222,551 VND | 1 Piece(s) | 6 Day(s) or more | [Ø10] φ 10.1 | Green | [Other] DC12V | [Available] IP40 | 13.8 | 13.8 | 34.8 | Built-in resistor type | Flat Type | |||
222,551 VND | 1 Piece(s) | 6 Day(s) or more | [Ø10] φ 10.1 | [White] Milk White | [Other] DC12V | [Available] IP40 | 13.8 | 13.8 | 34.8 | Built-in resistor type | Flat Type | |||
222,551 VND | 2 Piece(s) | 5 Day(s) or more | [Ø10] φ 10.1 | Green | [Other] DC12V | [Available] IP40 | 13.8 | 13.8 | 34 | Built-in resistor type | Cusp | |||
1,262,251 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | ||
222,551 VND | 2 Piece(s) | 5 Day(s) or more | [Ø10] φ 10.1 | Yellow | DC24V | [Available] IP40 | 13.8 | 13.8 | 34 | Built-in resistor type | Cusp | |||
238,000 VND | 2 Piece(s) | 5 Day(s) or more | [Ø10] φ 10.1 | [Other] Amber | - | [Available] IP65 | 13.8 | 13.8 | 25.8 | Resistor/not built-in type | Hood type | |||
188,560 VND | 3 Piece(s) | 6 Day(s) or more | [Other] φ 7.1 | Green | - | [Available] IP40 | 10.4 | 10.4 | 22 | Resistor/not built-in type | Cusp | |||
859,751 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | ||
217,528 VND | 2 Piece(s) | 6 Day(s) or more | [Other] φ 7.1 | [Other] Amber | [Other] DC12V | [Available] IP40 | 10.4 | 10.4 | 32.8 | Built-in resistor type | Flat Type | |||
217,528 VND | 2 Piece(s) | 6 Day(s) or more | [Other] φ 7.1 | Green | [Other] DC12V | [Available] IP40 | 10.4 | 10.4 | 32.8 | Built-in resistor type | Flat Type | |||
217,528 VND | 2 Piece(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | |||
217,528 VND | 2 Piece(s) | 5 Day(s) or more | [Other] φ 7.1 | Yellow | [Other] DC12V | [Available] IP40 | 10.4 | 10.4 | 32.8 | Built-in resistor type | Flat Type | |||
1,147,251 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | ||
1,147,251 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | ||
1,147,251 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | [Other] φ 7.1 | Red. | DC24V | [Available] IP40 | 10.4 | 10.4 | 32.1 | Built-in resistor type | Cusp | ||
200,920 VND | 2 Piece(s) | 6 Day(s) or more | [Ø8] φ 8.1 | [Other] Amber | - | [Available] IP40 | 11.5 | 11.5 | 24.8 | Resistor/not built-in type | Flat Type | |||
1,003,500 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | ||
200,920 VND | 2 Piece(s) | 6 Day(s) or more | [Ø8] φ 8.1 | Green | - | [Available] IP40 | 11.5 | 11.5 | 24.8 | Resistor/not built-in type | Flat Type | |||
200,920 VND | 2 Piece(s) | 6 Day(s) or more | [Ø8] φ 8.1 | Red. | - | [Available] IP40 | 11.5 | 11.5 | 24.8 | Resistor/not built-in type | Flat Type | |||
200,920 VND | 2 Piece(s) | 6 Day(s) or more | [Ø8] φ 8.1 | Red. | - | [Available] IP40 | 11.5 | 11.5 | 24 | Resistor/not built-in type | Cusp | |||
200,920 VND | 2 Piece(s) | 6 Day(s) or more | [Ø8] φ 8.1 | Green | - | [Available] IP40 | 11.5 | 11.5 | 24.8 | Resistor/not built-in type | Hood type | |||
217,528 VND | 1 Piece(s) | 6 Day(s) or more | [Ø8] φ 8.1 | [Other] Amber | [Other] DC12V | [Available] IP40 | 11.5 | 11.5 | 33.8 | Built-in resistor type | Flat Type | |||
217,528 VND | 2 Piece(s) | 6 Day(s) or more | [Ø8] φ 8.1 | [Other] Amber | [Other] DC12V | [Available] IP40 | 11.5 | 11.5 | 33.8 | Built-in resistor type | Hood type | |||
217,528 VND | 1 Piece(s) | 6 Day(s) or more | [Ø8] φ 8.1 | Red. | DC24V | [Available] IP40 | 11.5 | 11.5 | 33.8 | Built-in resistor type | Flat Type | |||
1,147,251 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | ||
1,108,221 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | [Ø8] φ 8.1 | Red. | DC24V | [Available] IP40 | 11.5 | 11.5 | 33 | Built-in resistor type | Cusp | ||
217,528 VND | 2 Piece(s) | 6 Day(s) or more | [Ø8] φ 8.1 | Green | DC24V | [Available] IP40 | 11.5 | 11.5 | 33.8 | Built-in resistor type | Hood type | |||
1,108,221 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | ||
1,167,704 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | ||
222,551 VND | 2 Piece(s) | 5 Day(s) or more | [Other] φ 9.1 | Yellow | DC24V | [Available] IP40 | 12.7 | 12.7 | 34.8 | Built-in resistor type | Flat Type | |||
238,000 VND | 1 Piece(s) | 6 Day(s) or more | [Other] φ 9.1 | Yellow | - | [Available] IP65 | 12.7 | 12.7 | 25.8 | Resistor/not built-in type | Hood type | |||
249,116 VND | 2 Piece(s) | 14 Day(s) or more | [Other] φ 9.1 | Green | [Other] DC12V | [Available] IP65 | 12.7 | 12.7 | 34.8 | Built-in resistor type | Flat Type | |||
257,698 VND | 2 Piece(s) | 5 Day(s) or more | [Other] φ 9.1 | Red. | [Other] DC12V | [Available] IP65 | 12.7 | 12.7 | 34.8 | Built-in resistor type | Flat Type |
Loading...Tải…
Shape | Circular. | Light Source | LED | Features | Registering Type |