(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Printed Circuit Board circuit protector, NRP series from IDEC.
- Simple construction and high performance.
- Rated current can be selected to meet the load.
- Circuits with high inrush currents can be protected against overloads (unlike fuses).
- Reusable 200 operations (tripping at 200% the rated current) with higher economic efficiency, and less maintenance than fuses.
- Available in slim and flat styles. Can be mounted on PC boards by using pick and place machines).
Please check the type/dimensions/specifications of the part NRPS10-G1APN10 in the NRP Series Circuit Protector, Printed Circuit Board series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NRPS10-G1APN10 trong chuỗi NRP Series Circuit Protector, Printed Circuit Board.
Part Number |
---|
NRPS10-1APN10 |
NRPS10-2APN10 |
NRPS10-3.15APN10 |
NRPS10-G5APN10 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|---|
877,736 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | ||
877,736 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | ||
877,736 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | ||
1,153,519 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more |