(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NRL Series Circuit Protector (Part Number)

NRL Series Circuit Protector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      537,064VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Miniature circuit protectors with hydraulic-magnetic tripping system, NRL series from IDEC.
- Compact size (only 36.6H × 16.8W × 42D mm).
- One-lever (one-rocker) for 2-poles, ensures proper interruption to both poles when one pole is tripped.
- Low, middle, and high-speed response.
- Variety of rated currents and internal circuits.
- Available with auxiliary contacts and inertia delay.
- Over 20,000 mechanical operations, long life also reduces maintenance costs.
- Vibration-proof design.

 
Part Number
NRLR2100-3AAA-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Appearance Inertial delay Mounting Method Rated voltage of display lights Rocker/cover color Supplementary information

1,193,133 VND

1 Piece(s) 24 Day(s) or more 2-Pole34433.658.2Illumination locker typeNAScrewAC125 V (illumination: neon)Rocker color: red transparent-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated block capacity When AC 250 V(kA) 1kA Rated block capacity voltage conditions besides AC 250 V/DC 60 V Available Rated Voltage AC250V
Operating properties AA property Polarity presence NA Warning output presence NA
Representative Standard CE / UL / CCC / CSA Rated block capacity when DC 50 V 0.5kA Internal circuit Series trip
Main terminal shape 250 type tab terminal Features Included equipment: none Auxiliary contact configuration NA
Applicable circuit For AC Note Current tripping type

Please check the type/dimensions/specifications of the part NRLR2100-3AAA-1 in the NRL Series Circuit Protector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NRLR2100-3AAA-1 trong chuỗi NRL Series Circuit Protector.

Products like this...

Part Number
NRLR2100-10AAA-1
NRLR2100-10AAA-B
NRLR2100-15AAA-B
NRLR2100-3AAA-B
NRLR2100-5AAA-1
NRLR2100-5AAA-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Appearance Inertial delay Mounting Method Rated voltage of display lights Rocker/cover color Supplementary information

1,210,298 VND

1 Piece(s) 6 Day(s) or more 2-Pole104433.658.2Illumination locker typeNAScrewAC125 V (illumination: neon)Rocker color: red transparent-

1,012,538 VND

1 Piece(s) Same day 2-Pole104433.655.6Non-illuminated locker typeNAScrewNo display lightRocker: black-

1,012,538 VND

1 Piece(s) 6 Day(s) or more 2-Pole154433.655.6Non-illuminated locker typeNAScrewNo display lightRocker: black-

1,012,538 VND

1 Piece(s) Same day 2-Pole34433.655.6Non-illuminated locker typeNAScrewNo display lightRocker: black-

1,210,298 VND

1 Piece(s) 6 Day(s) or more 2-Pole54433.658.2Illumination locker typeNAScrewAC125 V (illumination: neon)Rocker color: red transparent-

1,012,538 VND

1 Piece(s) 6 Day(s) or more 2-Pole54433.655.6Non-illuminated locker typeNAScrewNo display lightRocker: black-