(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

NRF Series Circuit Protector (Part Number)

NRF Series Circuit Protector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      432,993VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Circuit protectors NRF series from IDEC.
- Snaps into a 16-mm-diameter hole.
- Wide variety of applications such as office automation equipment.
- More than 1,000 repeat operations.
- Visible trip indicator.
- Variety of rated currents, 0.0018 kA to 0.15 kA.
- Available with auxiliary contact which can be used to make an alarm or control circuit.
- Round design and colorful bezels.
- Mounting on 35-mm-width DIN rails is made possible by using a special adapter.

Part Number
NRF111-8A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated block capacity When AC 250 V
(kA)
Rated Current
(A)
Operating properties Representative Standard Rated block capacity When DC 32 V Auxiliary contact configuration Manual off mechanism Rocker/cover color

563,546 VND

1 Piece(s) 7 Day(s) or more [Other] 0.08kA8[Low Speed] 8 to 15 A typeUL / CCC / CSA0.08kA1aNACover color: black

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated block capacity voltage conditions besides AC 250 V/DC 60 V Available Number of Poles 1-pole Rated Voltage AC250V
Polarity presence NA Warning output presence NA Dimension height(mm) 19.2
Dimension width(mm) 19.2 Dimension depth(mm) 62.8 Internal circuit Series trip
Main terminal shape 250 type tab terminal Inertial delay NA Mounting Method Snap-on
Features Rated voltage: DC 32 V Applicable circuit AC/DC combination Supplementary information Thermal tripping format

Please check the type/dimensions/specifications of the part NRF111-8A in the NRF Series Circuit Protector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NRF111-8A trong chuỗi NRF Series Circuit Protector.

Products like this...

Part Number
NRF110-10A-EN
NRF110-15A
NRF110-15A-EN
NRF111G-5A
NRF111R-15A
NRF111W-1A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRated block capacity When AC 250 V
(kA)
Rated Current
(A)
Operating properties Representative Standard Rated block capacity When DC 32 V Auxiliary contact configuration Manual off mechanism Rocker/cover color

450,158 VND

1 Piece(s) 6 Day(s) or more [Other] 0.1kA10[Low Speed] 8 to 15 A typeCSA / UL / TUV0.1kANANACover color: black

450,158 VND

1 Piece(s) 6 Day(s) or more [Other] 0.15kA15[Low Speed] 8 to 15 A typeCSA / UL0.15kANANACover color: black

450,158 VND

1 Piece(s) 6 Day(s) or more [Other] 0.15kA15[Low Speed] 8 to 15 A typeCSA / UL / TUV0.15kANANACover color: black

580,711 VND

1 Piece(s) 6 Day(s) or more [Other] 0.03kA5[Low Speed] 0.3 to 5A typeCSA / UL / CCC0.03kA1aNACover color: green

563,546 VND

1 Piece(s) 14 Day(s) or more [Other] 0.15kA15[Low Speed] 8 to 15 A typeCSA / UL / CCC0.15kA1aNACover color: red

563,546 VND

1 Piece(s) 14 Day(s) or more [Other] 0.006kA1[Low Speed] 0.3 to 5A typeCSA / UL / CCC0.006kA1aNACover color: white