(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NRF Series Circuit Protector (Part Number)

NRF Series Circuit Protector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      432,993VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Circuit protectors NRF series from IDEC.
- Snaps into a 16-mm-diameter hole.
- Wide variety of applications such as office automation equipment.
- More than 1,000 repeat operations.
- Visible trip indicator.
- Variety of rated currents, 0.0018 kA to 0.15 kA.
- Available with auxiliary contact which can be used to make an alarm or control circuit.
- Round design and colorful bezels.
- Mounting on 35-mm-width DIN rails is made possible by using a special adapter.

Part Number
NRF111R-15A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated block capacity When AC 250 V
(kA)
Rated Current
(A)
Operating properties Representative Standard Rated block capacity When DC 32 V Auxiliary contact configuration Manual off mechanism Rocker/cover color

563,546 VND

1 Piece(s) 14 Day(s) or more [Other] 0.15kA15[Low Speed] 8 to 15 A typeUL / CCC / CSA0.15kA1aNACover color: red

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated block capacity voltage conditions besides AC 250 V/DC 60 V Available Number of Poles 1-pole Rated Voltage AC250V
Polarity presence NA Warning output presence NA Dimension height(mm) 19.2
Dimension width(mm) 19.2 Dimension depth(mm) 62.8 Internal circuit Series trip
Main terminal shape 250 type tab terminal Inertial delay NA Mounting Method Snap-on
Features Rated voltage: DC 32 V Applicable circuit AC/DC combination Supplementary information Thermal tripping format