(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- Circuit protectors NRF series from IDEC.
- Snaps into a 16-mm-diameter hole.
- Wide variety of applications such as office automation equipment.
- More than 1,000 repeat operations.
- Visible trip indicator.
- Variety of rated currents, 0.0018 kA to 0.15 kA.
- Available with auxiliary contact which can be used to make an alarm or control circuit.
- Round design and colorful bezels.
- Mounting on 35-mm-width DIN rails is made possible by using a special adapter.
Part Number |
---|
NRF110-1A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated block capacity When AC 250 V (kA) | Rated Current (A) | Operating properties | Representative Standard | Rated block capacity When DC 32 V | Auxiliary contact configuration | Manual off mechanism | Rocker/cover color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
450,158 VND | 1 Piece(s) | Same day | [Other] 0.006kA | 1 | [Low Speed] 0.3 to 5A type | UL / CSA | 0.006kA | NA | NA | Cover color: black |
Loading...Tải…
Rated block capacity voltage conditions besides AC 250 V/DC 60 V | Available | Number of Poles | 1-pole | Rated Voltage | AC250V |
---|---|---|---|---|---|
Polarity presence | NA | Warning output presence | NA | Dimension height(mm) | 19.2 |
Dimension width(mm) | 19.2 | Dimension depth(mm) | 62.8 | Internal circuit | Series trip |
Main terminal shape | 250 type tab terminal | Inertial delay | NA | Mounting Method | Snap-on |
Features | Rated voltage: DC 32 V | Applicable circuit | AC/DC combination | Supplementary information | Thermal tripping format |
Please check the type/dimensions/specifications of the part NRF110-1A in the NRF Series Circuit Protector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NRF110-1A trong chuỗi NRF Series Circuit Protector.
Part Number |
---|
NRF110-10A-EN |
NRF110-15A |
NRF110-15A-EN |
NRF110-2A |
NRF110-3A |
NRF110-5A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Rated block capacity When AC 250 V (kA) | Rated Current (A) | Operating properties | Representative Standard | Rated block capacity When DC 32 V | Auxiliary contact configuration | Manual off mechanism | Rocker/cover color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
450,158 VND | 1 Piece(s) | 6 Day(s) or more | [Other] 0.1kA | 10 | [Low Speed] 8 to 15 A type | CSA / UL / TUV | 0.1kA | NA | NA | Cover color: black | ||
450,158 VND | 1 Piece(s) | 6 Day(s) or more | [Other] 0.15kA | 15 | [Low Speed] 8 to 15 A type | CSA / UL | 0.15kA | NA | NA | Cover color: black | ||
450,158 VND | 1 Piece(s) | 6 Day(s) or more | [Other] 0.15kA | 15 | [Low Speed] 8 to 15 A type | CSA / UL / TUV | 0.15kA | NA | NA | Cover color: black | ||
450,158 VND | 1 Piece(s) | Same day | [Other] 0.012kA | 2 | [Low Speed] 0.3 to 5A type | CSA / UL | 0.012kA | NA | NA | Cover color: black | ||
450,158 VND | 1 Piece(s) | Same day | [Other] 0.018kA | 3 | [Low Speed] 0.3 to 5A type | CSA / UL | 0.018kA | NA | NA | Cover color: black | ||
450,158 VND | 1 Piece(s) | Same day | [Other] 0.03kA | 5 | [Low Speed] 0.3 to 5A type | CSA / UL | 0.03kA | NA | NA | Cover color: black |