(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NRA Series Circuit Protector (Part Number)

NRA Series Circuit Protector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      619,552VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Circuit protectors NRA series from IDEC.
- Available in 3 different actuator styles, NRAN, NRAR and NRAS.
- Current ratings up to 30A at 250VAC or 65VDC.
- 1, 2 or 3 pole models available.
- Optional DIN rail or surface mount sockets.
- Variety of delay tripping curves.
- Optional inertia delay to prevent nuisance tripping on motor or transformer loads.
- Optional alarm contacts or auxiliary contacts.
- Reliable to over 10,000 operations.
- UL recognized, CSA certified, VDE.

 
Part Number
NRAR1100-5AAA-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
Operating properties Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Appearance Inertial delay Features Applicable circuit Rated voltage of display lights Rocker/cover color Supplementary information

1,023,353 VND

1 Piece(s) 6 Day(s) or more 1-pole5[Medium speed] AA property5219.180.5Locker system (with display light)NAMounting hole: rectangular type (32×19.6)For ACAC100 to 110 V (illumination: neon)Rocker color: red transparentDisplay light color: red

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated block capacity When AC 250 V(kA) 1kA Rated block capacity When DC 60 V(kA) Other Rated block capacity voltage conditions besides AC 250 V/DC 60 V Available
Rated Voltage AC250V / DC65V Polarity presence NA Warning output presence NA
Representative Standard PSE / CE / UL / CUL / CCC / CSA Rated block capacity when DC 65 V 1kA Internal circuit Series trip
Main terminal shape Tab 250 tab terminal Mounting Method Snap-on Auxiliary contact configuration NA
Flash report NA