(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cover Support Piece Accessory for PCB Terminal Blocks【20 Pieces Per Package】

Cover Support Piece Accessory for PCB Terminal Blocks
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      161,251VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·A cover support piece for PCB terminal blocks. ·Materials: Polyacetal

 
Part Number
BPA-EA1PN20
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

161,251 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Polyacetal Color Black Compatible Model BP1 (pitch between terminals 7.62 mm, 10 mm/2 to 20 electrodes) / BP2 (pitch between terminals 7.62 mm, 10 mm/2 to 18 electrodes)
Note Be certain to order when using an open and closing type protective cover.