(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
RSEN Series

RSEN Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      520,323VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose single-phase filter with the emphasis on various variations and functionality

[Features]
- self-up screw, and retractable (openable and closable) cover improves wiring workability.
· 3 to 300A wide lineup.
· The lineup of low leakage current characteristic type, DIN rail mounting compatible type as an option.

 
Part Number
RSEN-2003
RSEN-2006
RSEN-2010
RSEN-2016D
RSEN-2020D
RSEN-2030
RSEN-2030D
RSEN-2040
RSEN-2050
RSEN-2060
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Current
(A)
Mounting Method Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

520,323 VND

1 Piece(s) 8 Day(s) 3Fasten With Screws358752

522,487 VND

1 Piece(s) Same day 6Fasten With Screws358752

1,099,367 VND

1 Piece(s) 9 Day(s) 10Fasten With Screws358752

715,013 VND

1 Piece(s) Same day 16DIN rail/Screw retention358752

715,013 VND

1 Piece(s) Same day 20DIN rail/Screw retention358752

659,797 VND

1 Piece(s) 6 Day(s) or more 30Fasten With Screws358752

762,823 VND

1 Piece(s) 6 Day(s) or more 30DIN rail/Screw retention358752

2,408,831 VND

1 Piece(s) 6 Day(s) or more 40Fasten With Screws5417090

3,001,744 VND

1 Piece(s) 6 Day(s) or more 50Fasten With Screws5417090

4,978,203 VND

1 Piece(s) 6 Day(s) or more 60Fasten With Screws5417090

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Circuit Configuration Single-Phase Wiring Method Terminal Block Representative Standard UL / CSA
Other standards EN