(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Half-Pitch Multi-Function 2-Piece Connector, FX2 Series (Part Number)

Half-Pitch Multi-Function 2-Piece Connector, FX2 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Half-Pitch Multi-Function 2-Piece Connector, FX2 Series
  • Half-Pitch Multi-Function 2-Piece Connector, FX2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      49,681VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Combination offers various connections for board-to-board (stacking, horizontal, vertical) and ribbon cable connections.

Square Connector For Various Board-To-Board Connections (Stacking, Horizontal, Vertical) and Ribbon Cable Connections

For use with various types of device including computers, peripheral terminal equipment and various types of OA equipment.

For use with various types of device including computers, peripheral terminal equipment and various types of OA equipment.

Specifications of FX2 Series Half-Pitch Multi-Function Two-Piece Connectors

Product Standards

RatingRated current: 0.5 A
Rated voltage: 125 V AC
Operating temperature range: -55 to +85°C
Operating humidity range: 40 to 80%
Storage temperature range: -10 to +60°C
Storage humidity range: 40 to 70%
ItemStandardConditions
1. Insulation resistance100 MΩ or moreMeasure at 250 V DC
2. Withstand voltageThere shall be no flashover or dielectric breakdown.Energize at 300 V AC for 1 min.
3. Contact resistance45 mΩ or lessMeasure at 100 mA
4. Vibration resistanceThere shall be no electrical discontinuity for 1 μs or greater.0 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours each
5. Humidity resistanceContact resistance: 55 mΩ or less, Insulation resistance: 100 MΩ or moreLeave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours
6. Temperature cycleContact resistance: 55 mΩ or less
Insulation resistance: 100 MΩ or more
No damage, cracks, or parts dislocation.
(-55°C: 30 mins. > 15 to 35°C: 2 to 3 mins. >
85°C: 30 mins. > 15 to 35°C: 2 to 3 mins.) 5 cycles
7. Durability (Mating / Un-mating)Contact resistance: 55 mΩ or less500 times
8. Solder heat resistanceNo melting of resin parts affecting performance.SMT typeReflow: At the recommended temperature profile
Manual soldering - Soldering iron temperature: 360°C for 5 seconds
DIP typeSolder bath: 260°C for 10 seconds
Manual soldering: Soldering iron temperature of 360°C for 5 seconds

(Note 1) This includes temperature increases caused by the flow of current.
(Note 2) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity are applicable in a non-energized state after board mounting.

Materials

ItemMaterialsFinishNote
InsulatorDIP typePolyamide resinBlackUL94V-0
SocketPBT resin / Polyamide resin
SMT typePPS resinLight brown
ContactsReceptaclePhosphor bronzeSelective gold plating-
Socket
HeaderPhosphor bronze or brass

Product Features

Wide Variety of Product Options for Various Types of Connection

Stacked connections (stack height: 12 to 16 mm)

Stacked connections (stack height: 12 to 16 mm)

Horizontal connection

Horizontal connection

Vertical connection

Vertical connection

Stacked connection dimensional drawing

Stacked connection dimensional drawing

HeaderReceptacle
DIP typeSMT type
FX2C-*S-1.27DSA(L)FX2CA1-*S-1.27DSA(L)FX2-*S-1.27SV(L)
FX2CA-*S-1.27DSA(L)FX2CA2-*S-1.27DSA(L) 
DIP typeFX2C-*P-1.27DSA(L)121412.2
FX2CA-*P-1.27DSA(L)
FX2CA1-*P-1.27DSA(L)131513.2
FX2CA2-*P-1.27DSA(L)141614.2
SMT typeFX2-*P-1.27SV(L)12.114.112.3
Connection example

Connection example

Connection example

Connection example

Simple Single-Action Operation

The ribbon cable connection type allows easy one-touch operation with either single hand.

Extraction method 1. Pick internal locks with thumb and the index finger.

Extraction method
1. Pick internal locks with thumb and the index finger.

2. The cable connector features a unique click feel and can be easily inserted and extracted. (*Reverse steps 1 and 2 when inserting.)

2. The cable connector features a unique click feel and can be easily inserted and extracted.
(*Reverse steps 1 and 2 when inserting.)

Product Lineup

Board-to-board, cable type

Board-to-board, cable type

Board-to-cable type

Board-to-cable type

Part Number
FX2BA-68SA-1.27R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Connector Type Wiring Method Connection direction Product Category Specifications Features Straight type stack height (assembly) Straight type stack height (individual) Terminal pitch
(mm)

141,933 VND

1 Piece(s) 6 Day(s) or more -Female68[Cable Connection] Cable ConnectionPressure WeldingStraightSocketCable without lock typeNANANA2.54

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Rectangular Connector series initials D/E/F D/E/F FX
Rated Current(A) 0.5 Allowable Voltage(V) AC125 Plating of part touching terminal Gold
Contact Pitch(mm) 1.27 Operating Temperature Range(°C) -55 to +85