(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Combination offers various connections for board-to-board (stacking, horizontal, vertical) and ribbon cable connections.
For use with various types of device including computers, peripheral terminal equipment and various types of OA equipment.
Rating | Rated current: 0.5 A Rated voltage: 125 V AC | Operating temperature range: -55 to +85°C Operating humidity range: 40 to 80% | Storage temperature range: -10 to +60°C Storage humidity range: 40 to 70% |
---|
Item | Standard | Conditions | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1. Insulation resistance | 100 MΩ or more | Measure at 250 V DC | |||||||||||
2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Energize at 300 V AC for 1 min. | |||||||||||
3. Contact resistance | 45 mΩ or less | Measure at 100 mA | |||||||||||
4. Vibration resistance | There shall be no electrical discontinuity for 1 μs or greater. | 0 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours each | |||||||||||
5. Humidity resistance | Contact resistance: 55 mΩ or less, Insulation resistance: 100 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours | |||||||||||
6. Temperature cycle | Contact resistance: 55 mΩ or less Insulation resistance: 100 MΩ or more No damage, cracks, or parts dislocation. | (-55°C: 30 mins. > 15 to 35°C: 2 to 3 mins. > 85°C: 30 mins. > 15 to 35°C: 2 to 3 mins.) 5 cycles | |||||||||||
7. Durability (Mating / Un-mating) | Contact resistance: 55 mΩ or less | 500 times | |||||||||||
8. Solder heat resistance | No melting of resin parts affecting performance. | SMT type | Reflow: At the recommended temperature profile Manual soldering - Soldering iron temperature: 360°C for 5 seconds | ||||||||||
DIP type | Solder bath: 260°C for 10 seconds Manual soldering: Soldering iron temperature of 360°C for 5 seconds |
(Note 1) This includes temperature increases caused by the flow of current.
(Note 2) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity are applicable in a non-energized state after board mounting.
Item | Materials | Finish | Note | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Insulator | DIP type | Polyamide resin | Black | UL94V-0 | |||||||||
Socket | PBT resin / Polyamide resin | ||||||||||||
SMT type | PPS resin | Light brown | |||||||||||
Contacts | Receptacle | Phosphor bronze | Selective gold plating | - | |||||||||
Socket | |||||||||||||
Header | Phosphor bronze or brass |
Stacked connections (stack height: 12 to 16 mm)
Horizontal connection
Vertical connection
Stacked connection dimensional drawing
Header | Receptacle | |||
---|---|---|---|---|
DIP type | SMT type | |||
FX2C-*S-1.27DSA(L) | FX2CA1-*S-1.27DSA(L) | FX2-*S-1.27SV(L) | ||
FX2CA-*S-1.27DSA(L) | FX2CA2-*S-1.27DSA(L) | |||
DIP type | FX2C-*P-1.27DSA(L) | 12 | 14 | 12.2 |
FX2CA-*P-1.27DSA(L) | ||||
FX2CA1-*P-1.27DSA(L) | 13 | 15 | 13.2 | |
FX2CA2-*P-1.27DSA(L) | 14 | 16 | 14.2 | |
SMT type | FX2-*P-1.27SV(L) | 12.1 | 14.1 | 12.3 |
Connection example
Connection example
The ribbon cable connection type allows easy one-touch operation with either single hand.
Extraction method
1. Pick internal locks with thumb and the index finger.
2. The cable connector features a unique click feel and can be easily inserted and extracted.
(*Reverse steps 1 and 2 when inserting.)
Board-to-board, cable type
Board-to-cable type
Part Number |
---|
FX2B-20PA-1.27DSL(71) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Wiring Method | Connection direction | Product Category | Specifications | Features | Straight type stack height (assembly) | Straight type stack height (individual) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75,661 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Male | 20 | For PCB | [Other] Circuit Board Mounting (DIP) | Angle | Header | Right angle type for locks | With board temporary fixing pin | NA | NA | 2.54 |
Loading...Tải…
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | FX |
---|---|---|---|---|---|
Rated Current(A) | 0.5 | Allowable Voltage(V) | AC125 | Plating of part touching terminal | Gold |
Contact Pitch(mm) | 1.27 | Operating Temperature Range(°C) | -55 to +85 |