(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・The extraction jig for the U.FL series is a tool for pulling apart fittings from the mated state.
Jig for extracting from mated state.
Outline drawing of extraction jig
Part Number |
---|
U.FL-LP-N-2 |
U.FL-LP(V)-N-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Compatible Model |
---|---|---|---|---|---|---|
597,904 VND | 1 Piece(s) | 4 Day(s) or more | 10 | U.FL-LP-040/066/088 | ||
597,904 VND | 1 Piece(s) | 4 Day(s) or more | 10 | U.FL-LP(V)-040/U.FL-LP-062 |
Loading...Tải…
Applicable Type | Other | Applicable Series | U.FL Series | Application | Drawing jig |
---|---|---|---|---|---|
Applicable Series | U.FL series | Operating Temperature Range(°C) | -40 to +90 |