(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SC Optical Connector, Adapter

SC Optical Connector, Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      506,418VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ SC type optical connector conversion adapter
・ SC type compatible
・ Cord clamp reinforced plug
・ Zirconia Split Sleeve Adapter
・ Simple receptacle

Part Number
HSCJ-HRFCJ-C(43)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

506,418 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application SC-J/FC-J conversion adapter Specifications Panel Mounting Type Applicable Series HSC series
Operating Temperature Range(°C) -25 to +70