(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Terminal Crimping Tool for DF6 Series

Terminal Crimping Tool for DF6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      23,872,272VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・This is a manual crimping tool for 3.96-mm pitch connectors directly mounted to circuit boards.

Part Number
DF6-TA1822HC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

23,872,272 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Type 3.96 mm Pitch Connectors Directly Mounted on Circuit Board Applicable Series DF6 Series Application Manual Crimping Tools
Application Manual Crimping Tool Applicable Series DF6 series Compatible Model DF6-1822PC / DF6-1822PC(05)
Conforming Wire AWG 22 to 18

Please check the type/dimensions/specifications of the part DF6-TA1822HC in the Terminal Crimping Tool for DF6 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DF6-TA1822HC trong chuỗi Terminal Crimping Tool for DF6 Series.