(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Extraction tool for NJC, NJW-323C/NJC, NJW-324C.
Crimp (C, CH) type (Products using JIS standard tools)
Number of contacts | Shell Size | Applicable series | Conductor cross-sectional area of cable | Crimp tool | Extraction tool | Contact only | |
---|---|---|---|---|---|---|---|
(Silver plating) | |||||||
Socket (female) | Pin (Male) | ||||||
2 | 32 | NJC, NJW,BLW | 3.5 mm^2, 5.5 mm^2, 6 mm^2 | JISC9711 Standard tool * | JET-GTC-8 | CC4-J01F※ | CC4-J01M※ |
NJC, NJW | 8 mm^2 (CH type) | CC4-J03F※ | CC4-J03M※ | ||||
3 | NJC, NJW,BLW | 3.5 mm^2, 5.5 m^2, 6 mm^2 | CC4-J01F※ | CC4-J01M※ | |||
NJC, NJW | 8 mm^2 (CH type) | CC4-J03F※ | CC4-J03M※ | ||||
4 | 32 | NJC, NJW,BLW | 3.5 mm^2, 5.5 mm^2, 6 mm^2 | JET-GTC-8 | CC4-J01F※ | CC4-J01M※ | |
NJC, NJW | 8 mm^2 (CH type) | CC4-J03F※ | CC4-J03M※ |
Part Number |
---|
JET-GTC-8 |
JET-GTC-8(ROHS2.0) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,796,973 VND | 1 Piece(s) | 4 Day(s) or more | ||
1,952,500 VND | 1 Piece(s) | 6 Day(s) or more |
Loading...Tải…
Applicable Series | Other | Applicable Series | NJC-323C / NJW-323C / NJC-324C / NJW-324C | Specifications/Features | Use with either female/male contact |